LM26400Y
- Input Voltage Range of 3 V to 20 V
- Dual 2-A Output
- Output Voltage Down to 0.6 V
- Internal Compensation
- 500-kHz PWM Frequency
- Separate Enable Pins
- Separate Soft-Start Pins
- Frequency Foldback Protection
- 175-mΩ NMOS Switch
- Integrated Bootstrap Diodes
- Overcurrent Protection
- HTSSOP and WSON Packages
- Thermal Shutdown
The LM26400Y device is a monolithic, two-output fixed-frequency PWM step-down DC-DC regulator, in a 16-pin WSON or thermally-enhanced HTSSOP package. With a minimum number of external components and internal loop compensation, the LM26400Y is easy to use.
The ability to drive 2-A loads with an internal 175-mΩ NMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in a high-power density design. The world class control circuitry allows for an ON-time as low as 40 ns, thus supporting high-frequency conversion over the entire input range of 3 V to 20 V and down to an output voltage of only 0.6 V. The LM26400Y utilizes peak current-mode control and internal compensation to provide high-performance regulation over a wide range of line and load conditions. Switching frequency is internally set to 500 kHz, optimal for a broad range of applications in terms of size versus thermal tradeoffs.
Given a nonsynchronous architecture, efficiencies above 90% are easy to achieve. External shutdown is included, enabling separate turnon and turnoff of the two channels. Additional features include programmable soft-start circuitry to reduce inrush current, pulse-by-pulse current limit and frequency foldback, integrated bootstrap structure, and thermal shutdown.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM26400Y Dual 2-A, 500-kHz Wide Input Range Buck Regulator 数据表 (Rev. D) | PDF | HTML | 2015年 10月 13日 | ||
用户指南 | LM26400Y Step-Down Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021年 12月 20日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
白皮书 | Powering Multi-Rail Systems Using the LM26400Y Regulator | 2008年 1月 28日 | ||||
应用手册 | Application Note 1600 LM26400Y Demonstration Board (cn) | 最新英语版本 (Rev.B) | PDF | HTML | 2007年 3月 9日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DCA1000EVM — DCA1000 评估模块可实现实时数据捕获和流式传输
DCA1000 评估模块 (EVM) 为来自 TI AWR 和 IWR 雷达传感器 EVM 的两通道和四通道低电压差分信号 (LVDS) 流量提供实时数据捕获和流式传输。数据可以通过 1Gbps 以太网实时流式传输到运行 MMWAVE-STUDIO 工具的 PC 机上,以进行捕获、可视化,然后可以将其传递给所选的应用进行数据处理和算法开发。
LM26400YEVAL — 双路 2A、500kHz 宽输入范围降压稳压器
The LM26400Y demonstration board was designed to provide two 2A outputs at 1.2V and 2.5V respectively. It uses the ETSSOP package option of the LM26400Y for easier probing. The design emphasizes on the compactness of the LM26400Y PCB layout and is thermally optimized. The total solution size is (...)
TIDA-00431 — 参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC
此参考设计介绍了一个宽带射频接收器,该接收器利用 4 GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差动放大器前端。放大器前端提供信号增益并允许采集下行到直流的信号,而平衡-非平衡变压器耦合输入则做不到这一点。
TIDA-00826 — 50Ω 2GHz 示波器前端参考设计
TIDA-00432 — 将 Xilinx 平台应用于相位阵列雷达系统以实现 JESD204B 千兆次采样 ADC 的同步
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 16 | 查看选项 |
WSON (NHQ) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点