LM2593HVEVAL 具有多种特性的 SIMPLE SWITCHER® 电源转换器 150 KHz 2A 降压电压稳压器评估模块 top board image

LM2593HVEVAL

具有多种特性的 SIMPLE SWITCHER® 电源转换器 150 KHz 2A 降压电压稳压器评估模块

定价

数量 价格
+

LM2593HVEVAL 的特性

  • 3.3V, 5V, and adjustable output versions
  • Adjustable version output voltage range, 1.2V to 57V ?4% max over line and load conditions
  • Guaranteed 2A output load current
  • Available in 7-pin TO-220 and TO-263 (surface mount) package
  • Input voltage range up to 60V
  • 150 kHz fixed frequency internal oscillator
  • Shutdown/Soft-start
  • Out of regulation error flag
  • Error flag delay
  • Low power standby mode, IQ typically 90 mA
  • High efficiency
  • Thermal shutdown and current limit protection

 

LM2593HVEVAL 的说明

SIMPLE SWITCHER® Power Converter 150 kHz 2A Step-Down Voltage Regulator, with Features

定价

数量 价格
+