LM25037EVAL 的特性
- Input Operating Range: 16 to 32V
- Output Voltage: 5.0V
- Output Current: 0 to 10A
- Measured Efficiency: 88% @ 10A Load and 24V Input
- Frequency of Operation: 250 kHz
- Board Size: 3.5x2.25x0.05 inches (4 layers of 2 oz copper)
- Load Regulation: 2%
- Line UVLO (14V rising / 11V falling)
LM25037EVAL 的说明
The LM25037 evaluation board is designed to provide the design engineer with a fully functional power converter based on push-pull topology to evaluate the LM25037 controller.