ISO154XEVM ISO154XEVM 评估模块 angled board image

ISO154XEVM

ISO154XEVM 评估模块

定价

数量 价格
+

ISO154XEVM 的特性

  • Isolated Bidirectional, I2C Compatible Communications
  • Supports up to 1 Mbps
  • 3.0-V to 5.5-V Supply Range
  • Open Drain Outputs with 3.5-mA/35-mA Sink Current Capability

ISO154XEVM 的说明

The ISO154xEVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's ISO154x family of 3kV I2C isolators which are based on TI's capacitive isolation technology. The ISO154xEVM Evaluation Module provides for the evaluation of:

ISO1540 I2C isolator
ISO1541 I2C isolator

The ISO1540 has two isolated bidirectional channels for clock and data lines while the ISO1541 has a bidirectional data and a unidirectional clock channel. The ISO1541 is useful in applications that have a single Master while the ISO1540 is ideally fit for multi-master applications.

定价

数量 价格
+