HD3SS213-1-2MUXEVM 的特性
- Compatible with DisplayPort 1.2 Electrical Standard
- 2:1 and 1:2 Switching Supporting Data Rates up to 5.4Gbps
- Supports HPD Switching
- Supports AUX and DDC Switching
- Wide -3dB Differential BW of over 5.4 GHz
HD3SS213-1-2MUXEVM 的说明
The HD3SS213 is a high-speed passive switch capable of switching two full DisplayPort 4 lane ports from one of two sources to one target location in an application. For DisplayPort Applications the HD3SS213 also supports switching of the Auxiliary (AUX), Display Data Channel (DDC) and Hot Plug Detect (HPD) signals.