主页 接口 高速串行器/解串器 FPD-Link 串行器/解串器

DS90UR124-Q1

正在供货

5MHz 至 43MHz 直流平衡 24 位 FPD-Link II 解串器 - 汽车级

产品详情

Function Deserializer Color depth (bps) 18 Input compatibility FPD-Link LVDS Output compatibility LVCMOS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Function Deserializer Color depth (bps) 18 Input compatibility FPD-Link LVDS Output compatibility LVCMOS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
TQFP (PAG) 64 144 mm² 12 x 12
  • Supports Displays With 18-Bit Color Depth
  • 5-MHz to 43-MHz Pixel Clock
  • Automotive-Grade Product AEC-Q100 Grade 2
    Qualified
  • 24:1 Interface Compression
  • Embedded Clock With DC Balancing Supports
    AC-Coupled Data Transmission
  • Capable to Drive up to 10 Meters Shielded
    Twisted-Pair Cable
  • No Reference Clock Required (Deserializer)
  • Meets ISO 10605 ESD – Greater than 8 kV HBM
    ESD Structure
  • Hot Plug Support
  • EMI Reduction – Serializer Accepts Spread
    Spectrum Input; Data Randomization and
    Shuffling on Serial Link; Deserializer Provides
    Adjustable PTO (Progressive Turnon) LVCMOS
    Outputs
  • @Speed BIST (Built-In Self-Test) to Validate
    LVDS Transmission Path
  • Individual Power-Down Controls for Both
    Transmitter and Receiver
  • Power Supply Range 3.3 V ±10%
  • 48-Pin TQFP Package for Transmitter and 64-Pin
    TQFP Package for Receiver
  • Temperature Range: –40°C to 105°C
  • Backward-Compatible Mode With
    DS90C241/DS90C124
  • Supports Displays With 18-Bit Color Depth
  • 5-MHz to 43-MHz Pixel Clock
  • Automotive-Grade Product AEC-Q100 Grade 2
    Qualified
  • 24:1 Interface Compression
  • Embedded Clock With DC Balancing Supports
    AC-Coupled Data Transmission
  • Capable to Drive up to 10 Meters Shielded
    Twisted-Pair Cable
  • No Reference Clock Required (Deserializer)
  • Meets ISO 10605 ESD – Greater than 8 kV HBM
    ESD Structure
  • Hot Plug Support
  • EMI Reduction – Serializer Accepts Spread
    Spectrum Input; Data Randomization and
    Shuffling on Serial Link; Deserializer Provides
    Adjustable PTO (Progressive Turnon) LVCMOS
    Outputs
  • @Speed BIST (Built-In Self-Test) to Validate
    LVDS Transmission Path
  • Individual Power-Down Controls for Both
    Transmitter and Receiver
  • Power Supply Range 3.3 V ±10%
  • 48-Pin TQFP Package for Transmitter and 64-Pin
    TQFP Package for Receiver
  • Temperature Range: –40°C to 105°C
  • Backward-Compatible Mode With
    DS90C241/DS90C124

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is ideally suited for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is ideally suited for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 DS90URxxx-Q1 5-MHz to 43-MHz DC-Balanced 24-Bit FPD-Link II Serializer and Deserializer Chipset 数据表 (Rev. O) PDF | HTML 2015年 4月 29日
应用手册 DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) 2013年 4月 29日
应用手册 LVDS Repeaters and Crosspoints Extend the Reach of FPD-Link II Interfaces (Rev. A) 2013年 4月 29日
应用手册 AN-1807 FPD-Link II Display SerDes Overview (Rev. B) 2013年 4月 26日
应用手册 AN-2068 DS90UR241/124 Spread Spectrum Tolerance Support (Rev. B) 2013年 4月 26日
应用手册 Extending the Reach of a FPD-Link II Interface with Cable Drivers and Equalizers (Rev. A) 2013年 4月 26日
用户指南 High Efficiency Portable Media Player (PMP) Dock Station User Guide 2012年 1月 27日
用户指南 DS90UR241/DS90UR124 SERDES Evaluation Kit User's Guide 2012年 1月 26日
用户指南 FPD to SERDES (UR) Translator Chip DS99R421 Evaluation Kit User's Guide 2012年 1月 26日
应用手册 Application Note 1807 FPD-Link II Display SerDes Overview (cn) 2009年 11月 4日
应用手册 App Note 1909 DS15BA101 & DS15EA101 Enable Long Reach Apps for Embed Clk SERDES 2009年 3月 2日
应用手册 LVDS Repeaters and Crosspoints Extend the Reach of FPD-Link II Interfaces (cn) 最新英语版本 (Rev.A) 2008年 9月 4日
应用手册 App Note 1826 Extending Reach of a FPD-Link II Intrfce w/Cable Drvrs & Equalzr 最新英语版本 (Rev.A) 2008年 3月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SERDESUR-43USB — 用于 DS90UR241 DS90UR124 串行器和解串器芯片组的评估板

The SERDESUR-43 is an evaluation kit designed to demonstrate performance and capabilities of the DS90UR124 and DS90UR241 FPD-Link II Serializer/Deserializer Chipset.

The DS90UR241 Serializer board accepts LVCMOS input signals and provides single serialized FPD-LInk II LVDS data pair as an output. (...)

用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00137 — 用于汽车 TFT LCD 显示屏的带 DVP 接口的 WVGA 数字视频串行器/解串器

TIDA-00137 参考设计是一种高速串行视频接口,通过此接口,可将采用 DVP (LVCMOS) 接口的远程汽车 WVGA TFT LCD 显示屏连接到视频处理系统。此设计使用 TI 的 FPD-Link II SerDes 技术,通过屏蔽双绞线传输未压缩的视频数据。应用示例包括后座娱乐系统、汽车仪表组和主机显示器。此设计通过整合 DS90UR241-Q1DS90UR124-Q1 板来形成该解决方案。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00136 — 用于汽车 TFT LCD 显示屏的带 OpenLDI 接口的 WVGA 数字视频串行器/解串器参考设计

TIDA-00136 参考设计是一种高速串行视频接口,通过此接口,可将采用 OpenLDI (LVDS) 接口的远程汽车 WVGA TFT LCD 显示屏连接到视频处理系统。此设计使用 TI 的 FPD-Link II SerDes 技术,通过屏蔽双绞线或同轴电缆传输未压缩的视频数据。应用示例包括后座娱乐系统、汽车仪表组和主机显示器。此设计通过整合 DS99R421Q1-EVK 和 DS90UR124-Q1 板来形成该解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 下载
TQFP (PAG) 64 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频