DS90UB927QEVM 的特性
- Bidirectional control channel interface with I2C compatible serial control bus
- Low EMI FPD-Link input
- Supports high definition 720p digital video format
- Up to 4 I2S Digital Audio inputs for surround sound applications
DS90UB927QEVM 的说明
The Texas Instruments DS90UB927QEVM evaluation module (EVM) helps system designers evaluate the operation and performance of the DS90UB927Q 5MHz-85MHz FPD-Link III Serializer (SER). The device translates four FPD-Link (I) compatible LVDS data input pairs and one LVDS clock into a high-speed serialized FPD-Link III interface for transport over a single shielded twisted pair (STP) cable.