产品详情

Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 1.6 Peak output current (A) 1.8 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 1.6 Peak output current (A) 1.8 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHD) 28 25 mm² 5 x 5
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built In 3.3-V Reference Output Small Package
    and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

All other trademarks are the property of their respective owners

  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built In 3.3-V Reference Output Small Package
    and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

All other trademarks are the property of their respective owners

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
DRV8426 正在供货 具有集成电流检测功能和 1/256 微步进的 35V、1.5A 双极步进驱动器 For a newer device with 35-V max, DRV8426 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
DRV8436 正在供货 具有集成电流检测功能和 1/256 微步进的 48V、1.5A 双极步进电机驱动器 For a newer device with 50-V max, DRV8436 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
功能与比较器件相似
DRV8884 正在供货 具有电流调节功能和 1/16 微步进的 37V、1A 双极步进电机驱动器 The DRV8884 has integrated microstepping up to 1/16 and Integrated Current Sensing for Stepper Motor applications

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 DRV8812 Dual-Bridge Motor Controller IC 数据表 (Rev. G) PDF | HTML 2014年 10月 15日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
应用手册 High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) PDF | HTML 2020年 12月 21日
应用简报 Small Motors in Large Appliances 2018年 7月 20日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
用户指南 DRV88xx EVM GUI (Rev. C) 2017年 4月 27日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
应用手册 Optimizing High-Level Micro Stepping of the DRV88xx Driver 2014年 7月 19日
应用手册 Understanding Motor Driver Current Ratings 2012年 2月 6日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8812EVM — DRV8812 评估模块

DRV8812EVM 是双路桥接电机驱动器评估模块,它包含器件、布线和软件,可简化对用于驱动客户电机的器件的评估过程。

用户指南: PDF
TI.com 上无现货
支持软件

SLVC342 DRV88xx Software

支持的产品和硬件

支持的产品和硬件

产品
有刷直流 (BDC) 电机驱动器
DRV8814 具有浪涌保护功能的 47V、2.5A 双通道有刷直流电机驱动器
步进电机驱动器
DRV8802 具有电流调节功能的 45V、1.6A、双通道 H 桥电机驱动器 DRV8812 具有电流调节功能的 45V、1.6A 双极步进或双通道 H 桥电机驱动器 DRV8813 具有电流调节功能的 45V、2.5A 双极步进或双通道 H 桥电机驱动器 DRV8824 具有电流调节功能和 1/32 微步进的 45V、1.6A 双极步进电机驱动器 DRV8825 具有电流调节功能和 1/32 微步进的 45V、2.5A 双极步进电机驱动器 DRV8841 具有电流调节和 PWM 控制功能的 45V、2.5A 双极步进或两路 H 桥电机驱动器 IC DRV8843 具有电流调节和 PWM 控制功能的 45V、2.5A 双极步进或两路 H 桥电机驱动器
硬件开发
评估板
DRV8802EVM DRV8802 评估模块 DRV8812EVM DRV8812 评估模块 DRV8813EVM 用于 DRV8813 的评估模块 DRV8814EVM DRV8814 评估模块 DRV8824EVM DRV8824 评估模块 DRV8825EVM 用于 DRV8825 的评估模块 DRV8840EVM 用于 DRV8840 的评估模块 DRV8841EVM 用于 DRV8841 的评估模块 DRV8842EVM 用于 DRV8842 的评估模块
原理图

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
参考设计

TIDA-00297 — 冰箱阻尼器和风扇电机控制解决方案

冰箱通常使用阻尼器来控制气流,并使用风扇来提供空气循环。多年来,冰箱使用的一直是分立式解决方案,而这款参考设计使用集成的电机驱动器来提供轻松控制、高性能和全面保护。其中,DRV8848 驱动步进电机阻尼器,DRV10983 驱动 BLDC 风扇,并实现 180° 无噪声换向。对基于 PWM 的电源使用 MSP430G2553 和 DRV8812 时,BLDC 还提供闭环速度控制功能。该设计采用一个单层 PCB,MCU 固件中提供了 BLDC 和步进控制示例代码,过流、过热和欠压保护机制都集成在 DRV 器件中。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 28 查看选项
VQFN (RHD) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频