DRV5032-SOLAR-EVM DRV5032 超低功耗、1.65V 至 5.5V 霍尔效应开关传感器评估模块 angled board image

DRV5032-SOLAR-EVM

DRV5032 超低功耗、1.65V 至 5.5V 霍尔效应开关传感器评估模块

价格

数量 价格
+

DRV5032-SOLAR-EVM 的特性

  • Ultra-low power
  • On-board solar panel
  • LED indicator to conveniently show when device output has been triggered
  • Jumpers allow isolation and direct access to DRV5032 pins

DRV5032-SOLAR-EVM 的说明

The DRV5032-SOLAR-EVM evaluation module (EVM) is a compact, easy-to-use platform for evaluating the main features and performance of the DRV5032 ultra-low power digital switch Hall Effect sensor across its specified input voltage and temperature ranges. The EVM features an on-board solar panel to power the device highlighting its ultra-low power design. The EVM also contains an LED indicator to conveniently show when the device output has been triggered.

价格

数量 价格
+