DP83630
- IEEE 1588 V1 and V2 Supported
- UDP/IPv4, UDP/IPv6, and Layer2 Ethernet Packets Supported
- IEEE 1588 Clock Synchronization
- Selectable Frequency Synchronized Low Jitter Clock Output
- Timestamp Resolution of 8 ns
- Allows Sub 10 ns Synchronization to Master Reference
- 12 IEEE 1588 GPIOs for Trigger or Capture
- Deterministic, Low Transmit and Receive Latency
- Dynamic Link Quality Monitoring
- TDR Based Cable Diagnostic and Cable Length Detection
- 10/100 Mb/s Packet BIST (Built in Self Test)
- Error-Free Operation up to 150 Meters CAT5 Cable
- ESD Protection - 8 kV Human Body Model
- 2.5 V and 3.3 V I/Os and MAC Interface
- Auto-MDIX for 10/100 Mbps
- Auto-Crossover in Forced Modes of Operation
- RMII Rev. 1.2 and MII MAC Interface
- RMII Master Mode
- 25 MHz MDC and MDIO Serial Management Interface
- IEEE 802.3u 100BASE-FX Fiber Interface
- IEEE 1149.1 JTAG
- Programmable LED Support for Link, 10 /100 Mb/s Mode, Duplex, Activity, and Collision Detect
- Optional 100BASE-TX Fast Link-Loss Detection
- Industrial Temperature Range
- 48 Pin WQFN Package (7mm) x (7mm)
PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.
The DP83630 Precision PHYTER device delivers the highest level of precision clock synchronization for real time industrial connectivity based on the IEEE 1588 standard. The DP83630 has deterministic, low latency and allows choice of microcontroller with no hardware customization required. The integrated 1588 functionality allows system designers the flexibility and precision of a close to the wire timestamp. The three key 1588 features supported by the device are:
— Packet time stamps for clock synchronization
— Integrated IEEE 1588 synchronized low jitter clock generation
— Synchronized event triggering and time stamping through GPIO
DP83630 offers innovative diagnostic features unique to Texas Instruments, including dynamic monitoring of link quality during standard operation for fault prediction. These advanced features allow the system designer to implement a fault prediction mechanism to detect and warn of deteriorating and changing link conditions. This single port fast Ethernet transceiver can support both copper and fiber media.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LAUNCHXL2-570LC43 — Hercules TMS570LC43x LaunchPad 开发套件
Hercules™ TMS570LC43x LaunchPad™ 开发套件是基于超高性能 Hercules MCU TMS570LC4357(基于 ARM® Cortex®-R5F、缓存锁步、300MHz TMS570 系列汽车级 MCU)的低成本评估平台,旨在帮助开发 ISO 26262 和 IEC 61508 功能安全应用。
该 LaunchPad 具有 IEEE 1588 精确时间以太网 PHY DP83630 之类的连接选项,并且除了标准 BoosterPack 接头外,还可以使用用于 MCU 并行接口(EMIF、RTP 和 DMM)的高密度连接器进一步扩展到 FPGA 或外部 (...)
ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具
此 USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。 此工具支持所有 TI 以太网 PHY。
启用驱动程序支持
使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核
Menuconfig 位置
//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)
SNLC035 — Logic Vision Software Boundary Scan Cell
支持的产品和硬件
产品
以太网 PHY
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
支持的产品和硬件
产品
以太网 PHY
硬件开发
评估板
开发套件
软件
驱动程序或库
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00496 — 采用 IEEE 1588 精密时间协议 (PTP) 收发器的 10/100Mbps 工业以太网砖型模块
TIDM-HAHSCPTO — 高度可用的高速计数器 (HSC) 和脉冲序列输出 (PTO) 参考设计
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RHS) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。