产品详情

Function Single-ended Additive RMS jitter (typ) (fs) 56 Output frequency (max) (MHz) 200 Number of outputs 4 Output supply voltage (V) 2.5, 3.3 Core supply voltage (V) 2.5, 3.3 Output skew (ps) 150 Features 1:4 fanout Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
Function Single-ended Additive RMS jitter (typ) (fs) 56 Output frequency (max) (MHz) 200 Number of outputs 4 Output supply voltage (V) 2.5, 3.3 Core supply voltage (V) 2.5, 3.3 Output skew (ps) 150 Features 1:4 fanout Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package
  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 85°C for automotive and industrial applications.

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 85°C for automotive and industrial applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LMK1C1104 正在供货 4 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1104 is parametrically superior to the CDCV304, more cost-effective than the CDCV304, and has added features, such as synchronous output enable.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 CDCV304 200-MHz General-Purpose Clock Buffer, PCI-X Compliant 数据表 (Rev. I) PDF | HTML 2017年 10月 16日
应用手册 Clocking Design Guidelines: Unused Pins 2015年 11月 19日
应用手册 Using TI's CDCV304 w/Backplane Transceiver (TLK1201/1501/2201/2501/2701/3101) (Rev. A) 2006年 4月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADC08200EVM — 具有内部采样保持功能的 ADC08200 8 位 200MSPS 低功耗 ADC 评估模块

ADC08200 评估模块 (EVM) 适用于评估高速
CMOS 接口 ADC08200。该 ADC08200EVM 只需极少的简单外部组件,最大限度地降低了系统成本和功耗。

用户指南: PDF
TI.com 上无现货
评估板

ADC1173EVM — ADC1173 8 位 15MSPS 模数转换器 (ADC) 评估模块

The ADC1173 evaluation module (EVM) is used to evaluate the ADC1173 8-bit, 15-MSPS analog-to-digital converter (ADC). The EVM has a single-ended, DC-coupled analog input to accommodate the ADC1173 full-scale sampling range. The ADC1173EVM is designed to connect directly to a variety of (...)

用户指南: PDF
TI.com 上无现货
仿真模型

CDCV304 IBIS Model Version 1.2 (Rev. D)

SCAC024D.ZIP (38 KB) - IBIS Model
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
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
TIDA-00076 — 相邻信道功率比 (ACPR) 和误差矢量幅度 (%EVM) 测量

此参考设计讨论与 TSW3100 信号发生器配合使用 TSW3085EVM 以测试 LTE 基带信号的相邻信道功率比 (ACPR) 和误差矢量幅度 (EVM) 测量。通过使用 TSW3100 LTE GUI,可将信号加载到由 DAC3482、TRF3705 和 LMK04806 构成的 TSW3085EVM。
用户指南: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频