产品详情

Function Single-ended Additive RMS jitter (typ) (fs) 70 Output frequency (max) (MHz) 250 Number of outputs 2 Output supply voltage (V) 2.5, 3.3 Core supply voltage (V) 2.5, 3.3 Output skew (ps) 50 Features 1:2 fanout, Output enable control Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
Function Single-ended Additive RMS jitter (typ) (fs) 70 Output frequency (max) (MHz) 250 Number of outputs 2 Output supply voltage (V) 2.5, 3.3 Core supply voltage (V) 2.5, 3.3 Output skew (ps) 50 Features 1:2 fanout, Output enable control Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • High-Performance 1:2, 1:3, 1:4, 1:6, 1:8, 1:10, 1:12 LVCMOS Clock Buffer Family
  • Very Low Pin-to-Pin Skew < 50 ps
  • Very Low Additive Jitter < 100 fs
  • Supply Voltage: 3.3 V or 2.5 V
  • fmax = 250 MHz for 3.3 V
    fmax = 180 MHz for 2.5 V
  • Operating Temperature Range: –40°C to 85°C
  • Available in 8-, 14-, 16-, 20-, 24-Pin TSSOP Package (All Pin-Compatible)
  • High-Performance 1:2, 1:3, 1:4, 1:6, 1:8, 1:10, 1:12 LVCMOS Clock Buffer Family
  • Very Low Pin-to-Pin Skew < 50 ps
  • Very Low Additive Jitter < 100 fs
  • Supply Voltage: 3.3 V or 2.5 V
  • fmax = 250 MHz for 3.3 V
    fmax = 180 MHz for 2.5 V
  • Operating Temperature Range: –40°C to 85°C
  • Available in 8-, 14-, 16-, 20-, 24-Pin TSSOP Package (All Pin-Compatible)

The CDCLVC11xx is a modular, high-performance, low-skew, general-purpose clock buffer family from Texas Instruments.

The entire family is designed with a modular approach in mind. It is intended to round up TI’s series of LVCMOS clock generators.

Seven different fan-out variations, 1:2 to 1:12, are available. All of the devices are pin-compatible to each other for easy handling.

All family members share the same high performing characteristics such as low additive jitter, low skew, and wide operating temperature range.

The CDCLVC11xx supports an asynchronous output enable control (1G) which switches the outputs into a low state when 1G is low.

The CDCLVC11xx family operates in a 2.5-V and
3.3-V environment and are characterized for operation from –40°C to 85°C.

The CDCLVC11xx is a modular, high-performance, low-skew, general-purpose clock buffer family from Texas Instruments.

The entire family is designed with a modular approach in mind. It is intended to round up TI’s series of LVCMOS clock generators.

Seven different fan-out variations, 1:2 to 1:12, are available. All of the devices are pin-compatible to each other for easy handling.

All family members share the same high performing characteristics such as low additive jitter, low skew, and wide operating temperature range.

The CDCLVC11xx supports an asynchronous output enable control (1G) which switches the outputs into a low state when 1G is low.

The CDCLVC11xx family operates in a 2.5-V and
3.3-V environment and are characterized for operation from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LMK1C1102 正在供货 2 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1102 is parametrically superior to the CDCLVC1102, more cost-effective than the CDCLVC1102, and has added features, such as synchronous output enable.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 CDCLVC11xx 3.3-V and 2.5-V LVCMOS High-Performance Clock Buffer Family 数据表 (Rev. B) PDF | HTML 2017年 2月 24日
应用手册 How to Apply 1.8-V Signals to 3.3-V CDCLVC11xx Fanout Clock Buffer 2010年 11月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CDCLVC1104EVM — CDCLVC1104 评估模块

CDCLVC1104 是一款高性能、低附加相位噪声 VCMOS 时钟缓冲器。它有一个 LVCMOS 输入和 4 个 LVCMOS 输出。它还有启动引脚。此评估模块 (EVM) 旨在演示 CDCLVC1104 的电性能。然而,那些对 CDCLVC1102 或 CDCLVC1103 感兴趣的客户也可以使用此 EVM。为达到最佳性能,该评估板配备有 50Ω SMA 连接器和受控良好的 50Ω 阻抗微带传输线。
用户指南: PDF
TI.com 上无现货
评估板

DLPDLCR4710EVM-G2 — 全高清 DLP4710 芯片组评估模块

DLP® LightCrafter Display 4710 EVM-G2 是一款易于使用的即插即用型评估平台,适用于全高清 DLP4710 芯片组。DLP4710 芯片组可用于多种显示应用中,例如移动投影仪(电池和交流供电)、无屏幕电视、交互式显示屏以及头戴式显示器 (HMD) 等可穿戴设备。DLP4710 芯片组由 DLP4710 (.47 1080p) 全高清 DMD、DLPC3439 显示控制器和 DLPA3005 PMIC/LED 驱动器组成。此 EVM 配有可直接用于生产的光学引擎并以小型封装提供分辨率(全高清)、亮度和编程能力的完美组合。

DLPDLCR4710EVM-G2 (...)

用户指南: PDF
仿真模型

CDCLVC1102/03/04/06/08/10/12 IBIS Model (Rev. B)

SLLM088B.ZIP (263 KB) - IBIS Model
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
设计工具

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

支持的产品和硬件

支持的产品和硬件

产品
射频 PLL 与合成器
LMX1204 支持 JESD204B/C SYSREF 和相位同步的 12.8GHz 射频缓冲器、乘法器和分频器 LMX1214 1:5 16GHz RF buffer and divider with auxiliary clock LMX1906-SP Radiation-hardened-assured (RHA) 1:4 15GHz buffer, multiplier and divider with SYSREF and FPGA clock LMX2430 用于射频个人通信的 3.0GHz/0.8GHz PLLatinum 双路高频合成器 LMX2433 用于射频个人通信的 3.6GHz/1.7GHz PLLatinum 双路高频合成器 LMX2434 用于射频个人通信的 5.0GHz/2.5GHz PLLatinum 低功耗双路频率合成器 LMX2470 具有 800MHz 整数 N PLL 的 2.6GHz Δ-Σ 分数 N PLL LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双通道 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车类 Δ-Σ 低功耗双通道 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2491 具有斜坡/线性调频脉冲生成功能的 6.4GHz 低噪声分数 N PLL LMX2492 具有斜坡/线性调频脉冲生成功能的 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2492-Q1 具有斜坡/线性调频脉冲生成功能的汽车级 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2571 具有移频键控 (FSK) 调制功能的 1.34GHz、低功耗、极端温度 RF 合成器 LMX2571-EP 具有 FSK 调制功能的增强型 1.34GHz、低功耗、极端温度 RF 合成器 LMX2572 6.4GHz 低功耗宽带射频合成器 LMX2572LP 采用 FSK 调制的 2GHz 低功耗宽带射频合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器 LMX2581E 具有集成 VCO 的 3.8GHz 宽带频率合成器 LMX2582 5.5GHz 高性能、宽带 PLLatinum 射频合成器 LMX2592 具有集成 VCO 的 9.8GHz 宽带频率合成器 LMX2594 具有相位同步功能且支持 JESD204B 的 15GHz 宽带 PLLatinum™ 射频合成器 LMX2595 具有相位同步功能且支持 JESD204B 的 20GHz 宽带射频合成器 LMX2615-SP 具有相位同步功能和 JESD204B 支持的航空级 40MHz 至 15GHz 宽带合成器 LMX2694-EP 具有相位同步功能的增强型产品 15GHz 射频合成器 TRF3765 具有集成式 VCO 和最多 8 个输出的 300M-4800MHz 低噪声整数 N/分数 N PLL
时钟抖动清除器和同步器
LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04368-EP 增强型产品超低噪声 3.2GHz JESD204C 抖动清除器 LMK04714-Q1 符合 JESD204B 和 JESD204C 标准的汽车类超低噪声 3.2GHz 双环路时钟抖动清除器 LMK04803 具有双级联 PLL 和集成式 1.9GHz VCO 的低噪声时钟抖动消除器 LMK04805 具有双级联 PLL 和集成式 2.2GHz VCO 的低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04821 支持 JESD204B 的超低抖动合成器和抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828-EP 温度范围为 -55°C 至 105°C 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04832 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SEP 耐辐射且符合 JESD204C 标准的 30krad 超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SP 耐辐射加固保障 (RHA)、超低噪声、3.2GHz、15 路输出时钟抖动清除器 LMK04906 带 6 路可编程输出的超低噪声时钟抖动消除器/倍频器 LMK05028 低抖动双通道网络同步器时钟 LMK05318 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK05318B 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK5B33216 具有集成式 2.5GHz 体声波 VCO、16 路输出、三个 DPLL 和 APLL 的网络同步器 LMK5B33414 具有集成式 2.5GHz 体声波 VCO 的 14 路输出、三个 DPLL 和 APLL 网络同步器 LMK5C33216 适用于通过 BAW 进行无线通信且采用 JESD204B 的超低抖动时钟同步器 LMK5C33216A 具有 JESD204B/C 和 BAW VCO 的三 DPLL、三 APLL、两输入和 16 输出网络同步器
时钟缓冲器
CDCDB2000 符合 DB2000QL 标准、适用于第 1 代到第 5 代 PCIe® 的 20 路输出时钟缓冲器 CDCDB400 适用于 PCIe® 第 1 代到第 6 代 4 路输出时钟缓冲器 CDCDB800 适用于 PCIe® 第 1 代到第 6 代 8 路输出时钟缓冲器 CDCDB803 用于 PCIe® 第 1 代至第 6 代的 8 输出时钟缓冲器,具有可选的 SMBus 地址 CDCLVC1102 低抖动 1:2 LVCMOS 扇出时钟缓冲器 CDCLVC1103 低抖动 1:3 LVCMOS 扇出时钟缓冲器 CDCLVC1104 低抖动 1:4 LVCMOS 扇出时钟缓冲器 CDCLVC1106 低抖动 1:6 LVCMOS 扇出时钟缓冲器 CDCLVC1108 低抖动 1:8 LVCMOS 扇出时钟缓冲器 CDCLVC1110 低抖动 1:10 LVCMOS 扇出时钟缓冲器 CDCLVC1112 低抖动 1:12 LVCMOS 扇出时钟缓冲器 CDCLVC1310 通用输入、10 输出低阻抗 LVCMOS 缓冲器 CDCLVD110 具有最小时钟分配偏移且频率高达 900MHz 的 1:10 LVDS 时钟缓冲器 CDCLVD110A 通过超小偏斜实现时钟分配且频率高达 1100MHz 的 1:10 LVDS 时钟缓冲器 CDCLVD1204 低抖动 2 路输入可选 1:4 通用至 LVDS 缓冲器 CDCLVD1208 低抖动 2 路输入可选 1:8 通用至 LVDS 缓冲器 CDCLVD1212 低抖动 2 路输入可选 1:12 通用至 LVDS 缓冲器 CDCLVD1213 具有可选输出分频器的低抖动 1:4 通用至 LVDS 缓冲器 CDCLVD1216 低抖动 2 路输入可选 1:16 通用至 LVDS 缓冲器 CDCLVD2102 低抖动双通道 1:2 通用至 LVDS 缓冲器 CDCLVD2104 低抖动双通道 1:4 通用至 LVDS 缓冲器 CDCLVD2106 低抖动双通道 1:6 通用至 LVDS 缓冲器 CDCLVD2108 低抖动双通道 1:8 通用至 LVDS 缓冲器 CDCLVP110 1:10 LVPECL/HSTL 至 LVPECL 时钟驱动器 CDCLVP1102 低抖动 1:2 通用至 LVPECL 缓冲器 CDCLVP111 具有可选输入的 1:10 LVPECL 缓冲器 CDCLVP111-EP 具有可选输入的 HiRel、1:10 LVPECL 缓冲器 CDCLVP111-SP 具有可选输入时钟驱动器的 1:10 高速时钟缓冲器 CDCLVP1204 低抖动双输入可选 1:4 通用转 LVPECL 缓冲器 CDCLVP1208 低抖动 2 路输入可选 1:8 通用至 LVPECL 缓冲器 CDCLVP1212 低抖动 2 路输入可选 1:12 通用至 LVPECL 缓冲器 CDCLVP1216 低抖动 2 路输入可选 1:16 通用至 LVPECL 缓冲器 CDCLVP2102 低抖动双通道 1:2 通用至 LVPECL 缓冲器 CDCLVP2104 低抖动双通道 1:4 通用至 LVPECL 缓冲器 CDCLVP2106 低抖动双通道 1:6 通用至 LVPECL 缓冲器 CDCLVP2108 低抖动双通道 1:8 通用至 LVPECL 缓冲器 CDCLVP215 双通道 1:5 高速 LVPECL 扇出缓冲器 LMK00301 3-GHz 10 路输出差动扇出缓冲器/电平转换器 LMK00304 具有 4 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00306 具有 6 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00308 具有 8 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00334 4 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK00334-Q1 汽车类 4 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK00338 8 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK1C1102 2 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1103 3 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1104 4 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1106 6 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1108 8 通道输出 LVCMOS 1.8V 缓冲器 LMK1D1204 4 通道输出 LVDS 1.8V 缓冲器 LMK1D1204P 带引脚控制的 4 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D1208 8 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D1208I 具有 I²C 的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1208P 带引脚控制的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1212 12 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1216 16 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2102 双组 2 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D2104 双组 4 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2106 双组 6 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2108 双组 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器
时钟发生器
LMK03318 具有单个 PLL 的超低抖动时钟发生器系列 LMK03328 具有两个独立 PLL 的超低抖动时钟发生器系列 LMK03806 具有 14 路输出的超低抖动时钟发生器
IQ 解调器
LMX8410L 带集成式合成器的高性能混合器
硬件开发
评估板
LMK04832EVM 适用于 LMK04832 符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器的评估模块 LMX2571EPEVM LMX2571-EP 1.34GHz 低功耗极端温度 RF 合成器评估模块 LMX2594PSEVM LMX2594 具有多器件相位同步的 15GHz 射频合成器评估模块 XMICR-3P-LMX2492 LMX2492 X-MWblock 评估模块 XMICR-3P-LMX2572 LMX2572 X-MWblock 评估模块 XMICR-3P-LMX2592 LMX2592 X-MWblock 评估模块 XMICR-3P-LMX2594 LMX2594 X-MWblock 评估模块 XMICR-3P-LMX2595 LMX2595 X-MWblock 评估模块
软件
应用软件和框架
PLLATINUMSIM-SW PLLatinum™ 仿真工具 TICSPRO-SW 德州仪器 (TI) 时钟和合成器 (TICS) 专业软件
IDE、配置、编译器或调试器
CODELOADER CodeLoader 器件寄存器编程 LMX9830-SW LMX9830 应用手册、软件和工具 LMX9838-SW LMX9838 应用手册、软件和工具
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
TIDA-00207 — 符合 EN55011、工业级温度、10/100Mbps 以太网 PHY 砖型参考设计

此以太网 PHY 砖型参考设计可帮助德州仪器 (TI) 客户采用完全符合 EN5501 A 类 EMI 要求的 TI 工业以太网 PHY 收发器器件来快速设计系统并将其投向市场。此参考设计中采用一个 50 引脚接口来连接基于 32 位 Cortex M4 处理器的控制器板。该控制器板采用小外形规格设计(2 英寸 x 3 英寸),因此可轻松集成到现有产品中。 

此参考设计展示了 DP83848K 以太网 PHY 收发器器件的先进功能,支持 10/100 Base-T,并符合 IEEE 802.3 标准。整个参考设计采用单电源(采用板载稳压器的情况下为 5V,否则为 3.3V)工作。以太网 PHY (...)

设计指南: PDF
原理图: PDF
参考设计

TIDA-00928 — 采用光纤或双绞线接口、符合 EMI/EMC 标准的 10/100Mbps 以太网砖型模块参考设计

这一以太网砖型参考设计提供了一种简化的解决方案,因而无需多个铜线或光纤接口板。该设计采用小尺寸、低功耗的 10/100Mbps 以太网收发器来减小板尺寸,提供成本优化且可扩展的解决方案,降低高温工业应用的功耗。DP83822 提供发送和接收数据所需的所有物理层功能—无论是通过标准双绞线电缆,还是连接至外部光纤(SC 或 ST 或 SFP)收发器。此设计可采用固定或可编程的 LDO 为模拟和 IO 电源配置不同的供电水平。砖型结构通过内部 MAC 连接到 TM4C129X TIVA™ MCU。此设计依照 IEC61000-4 标准级别 4 针对辐射发射、ESD 和 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00810 — 用于测量保护继电器内的交流电压和电流且具有 Δ-Σ 芯片诊断功能的参考设计

此模拟前端 (AFE) 设计采用低分辨率的逐次逼近型寄存器 (SAR) ADC,以及与之并行的 24 位 ∑-∆ ADC 进行诊断集成。根据线路周期(RMS 或峰值),对两者的输出进行比较,以检测错误输出或不起作用的路径。TIDA-00810 设计融合了单极输入的诊断和精密测量。板载提供 AFE 所需电源。有关双极输入的信息,请参阅 TIDA-00835。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00835 — 采用 24 位 Δ-Σ ADC 的高精度 ±0.5% 电流和隔离式电压测量参考设计

此模拟前端 (AFE) 设计展示了如何将两个或多个 ∑-∆ ADC 连接起来以实现同步采样,以及如何扩大输入通道数量以提供最大的灵活性。通过将 AFE 与电流互感器 (CT) 和 Rogowski 线圈连接实现精密电流测量。同样,使用不带和带隔离放大器的电阻分压器实现精确电压测量。AFE 可配置为测量单极或双极输入。板载提供所需电源。此外,还可将诊断整合为同一种设计,如 TIDA-00810 所示。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01226 — 采用 DLP Pico 技术的紧凑型全高清 1080p(高达 16 安培)投影显示参考设计

此参考设计具有 DLP Pico™ 0.47 英寸 TRP 全高清 1080p 显示芯片组并在 DLP LightCrafter Display 4710 G2 评估模块 (EVM) 中实现,支持在配件投影仪、无屏幕显示、交互式显示、可穿戴设备(包括头戴式显示)、标牌、工业和医疗显示等投影显示应用中采用全高清分辨率。此参考设计中使用的芯片组由 DLP4710 (0.47 1080p) DMD、DLPC3439 显示控制器和 DLPA3005 PMIC/LED 驱动器组成。
设计指南: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频