BUF16821
- 10-BIT RESOLUTION
- 16-CHANNEL P-GAMMA
- 2-CHANNEL P-VCOM
- 16x REWRITABLE NONVOLATILE MEMORY
- TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
- RAIL-TO-RAIL OUTPUT
- 300mV Min Swing-to-Rail (10mA)
- > 300mA Max IOUT
- LOW SUPPLY CURRENT
- SUPPLY VOLTAGE: 9V to 20V
- DIGITAL SUPPLY: 2V to 5.5V
- I2C™ INTERFACE: Supports 400kHz and 3.4MHz
- APPLICATIONS
- TFT-LCD REFERENCE DRIVERS
PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.
The BUF16821 offers 16 programmable gamma channels and two programmable VCOM channels.
The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF16821 supports up to 16 write operations to the on-chip memory.
The BUF16821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.
All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.
The BUF16821 is manufactured using Texas Instruments' proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF16821 is offered in a HTSSOP-28 PowerPAD™ package, and is specified from -40°C to +85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Programmable Gamma-Volt Generator & Vcom Calibrator w/Integrated 2-Bank Memory 数据表 (Rev. C) | 2011年 7月 12日 | |||
EVM 用户指南 | BUF16821EVM-USB User Guide (Rev. A) | 2016年 5月 31日 | ||||
应用手册 | Driving Capacitive Loads with Gamma Buffers | 2012年 11月 20日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
EVM 用户指南 | BUF16821EVM Evaluation Board and Software Tutorial | 2008年 2月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BUF16821EVM-USB — BUF16821 评估模块 USB
BUF16821EVM-USB 是用于评估 BUF16821 在各种信号、基准和电源条件下的性能的平台。
SBOC405 — BUF16821EVM-USB Software
支持的产品和硬件
产品
LCD 和 OLED 显示电源和驱动器
硬件开发
评估板
SBOC406 — BUF16821EVM-USB Source Code
支持的产品和硬件
产品
LCD 和 OLED 显示电源和驱动器
硬件开发
评估板
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。