产品详情

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells >4 Cells Communication interface I2C, SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 320000 Implementation Pack External capacity indication LCD, LED, SOC Features CEDV algorithm Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells >4 Cells Communication interface I2C, SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 320000 Implementation Pack External capacity indication LCD, LED, SOC Features CEDV algorithm Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • Compensated end-of-discharge voltage (CEDV) gauging algorithm
  • Supports SMBus host communication
  • Flexible configuration for 3- to 5-series (BQ76920), 6- to 10-series (BQ76930), and 9- to 15-series (BQ76940) li-ion and LiFePO4 batteries
  • Supports battery configurations up to 320 Ahr
  • Supports charge and discharge current reporting up to 320 A
  • On-chip temperature sensor option
  • External NTC thermistor support from companion AFE
  • Full array of programmable protection features
    • Voltage, current, and temperature
    • System components
  • Lifetime data logging
  • Supports CC-CV charging, including precharge, charge inhibit, and charge suspend
  • Offers an optional resistor programmable SMBus slave address for up to eight different bus addresses
  • Drives up to a 5-segment LED or LCD display for state-of-charge indication
  • Provides SHA-1 authentication
  • Compensated end-of-discharge voltage (CEDV) gauging algorithm
  • Supports SMBus host communication
  • Flexible configuration for 3- to 5-series (BQ76920), 6- to 10-series (BQ76930), and 9- to 15-series (BQ76940) li-ion and LiFePO4 batteries
  • Supports battery configurations up to 320 Ahr
  • Supports charge and discharge current reporting up to 320 A
  • On-chip temperature sensor option
  • External NTC thermistor support from companion AFE
  • Full array of programmable protection features
    • Voltage, current, and temperature
    • System components
  • Lifetime data logging
  • Supports CC-CV charging, including precharge, charge inhibit, and charge suspend
  • Offers an optional resistor programmable SMBus slave address for up to eight different bus addresses
  • Drives up to a 5-segment LED or LCD display for state-of-charge indication
  • Provides SHA-1 authentication

The Texas Instruments BQ78350-R1A li-ion and LiFePO4 Battery Management Controller and companion to the BQ769x0 family of analog front end (AFE) protection devices provides a comprehensive set of Battery Management System (BMS) subsystems, helping to accelerate product development for faster time-to-market.

The BQ78350-R1A controller and the BQ769x0 AFE support 3-series to 15-series cell applications. The BQ78350-R1A device provides an accurate fuel gauge and state-of-health (SoH) monitor, as well as cell balancing and a full range of voltage-, current-, and temperature-based protection features.

The BQ78350-R1A device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

The Texas Instruments BQ78350-R1A li-ion and LiFePO4 Battery Management Controller and companion to the BQ769x0 family of analog front end (AFE) protection devices provides a comprehensive set of Battery Management System (BMS) subsystems, helping to accelerate product development for faster time-to-market.

The BQ78350-R1A controller and the BQ769x0 AFE support 3-series to 15-series cell applications. The BQ78350-R1A device provides an accurate fuel gauge and state-of-health (SoH) monitor, as well as cell balancing and a full range of voltage-, current-, and temperature-based protection features.

The BQ78350-R1A device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 BQ78350-R1A CEDV Li-Ion Gas Gauge and Battery Management Controller Companion to the BQ769x0 Battery Monitoring AFE 数据表 PDF | HTML 2019年 12月 3日
用户指南 BQ78350-R1A Technical Reference Manual 2019年 12月 9日
用户指南 bq76930 and bq76940 Evaluation Module (Rev. C) 2018年 12月 10日
EVM 用户指南 bq76920 Evaluation Module User's Guide (Rev. D) 2018年 11月 12日
应用手册 Using the bq78350-R1 2018年 11月 5日
用户指南 Simple Guide to CEDV Data Collection for Gauging Parameter Calculator (GPC) (Rev. B) 2018年 1月 30日
应用手册 Gauge Communication 2017年 1月 12日
应用手册 SMBus Made Simple PDF | HTML 2016年 11月 9日
应用手册 bq78350 Data Memory Programming for Mass Production 2015年 4月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ76920EVM — 用于 5/10/15 节锂离子和磷酸盐电池的 μC 控制的 AFE 系列评估模块

bq76920EVM 是附带的电路板,用于评估 bq7692000 模拟前端 (AFE) 和作为完整电池组监控和保护解决方案一部分的 bq78350 电池管理控制器,这些解决方案针对 3 至 5 节含有锂离子、磷酸铁锂及更多电池化学物质的电池。  与 EV2300 或 EV2400 接口适配器及网站上提供的合适的评估软件一起使用时,它可提供全面的环境以评估 AFE 的寄存器控制或控制器配置,并显示器件电池系统的电流控制。

用户指南: PDF
TI.com 上无现货
评估板

BQ76930EVM — 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块

bq76930EVM 是附带的电路板,用于评估 bq76930 模拟前端 (AFE) 和作为完整电池组监控和保护解决方案一部分的 bq78350 电池管理控制器,这些解决方案针对 6 至 10 节含有锂离子、磷酸铁锂及更多电池化学物质的电池。  与 EV2300 或 EV2400 接口适配器及网站上提供的合适的评估软件一起使用时,它可提供全面的环境以评估 AFE 的寄存器控制或控制器配置,并显示器件电池系统的电流控制。

 

 

用户指南: PDF
TI.com 上无现货
评估板

BQ76940EVM — 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块

bq76940EVM 是附带的电路板,用于评估 bq76940 模拟前端 (AFE) 和作为完整电池组监控和保护解决方案一部分的 bq78350 电池管理控制器,这些解决方案针对 9 至 15 节含有锂离子、磷酸铁锂及更多电池化学物质的电池。  与 EV2300 或 EV2400 接口适配器及网站上提供的合适的评估软件一起使用时,它可提供全面的环境以评估 AFE 的寄存器控制或控制器配置,并显示器件电池系统的电流控制。

用户指南: PDF
TI.com 上无现货
应用软件和框架

BQSTUDIO — Battery Management Studio (bqStudio) 软件

Battery Management Studio (bqStudio) 提供一整套稳健的工具来帮助您评估、配置、测试 TI 电池管理产品以及利用其进行设计或以其他方式对其加以利用。这包括提供对寄存器和数据内存的完全访问,其中包括支持实时查看、绘制和记录轻松连接以发送命令、控制低级通信和 I/O,以及自动和指导支持配置、校准、执行学习周期以及生成有用的文件以将器件投入生产。

bqStudio 不支持 bq20xxx 和 bq30xxx 等旧产品。可从相应的产品页面下载特定的评估软件。您为 bqStudio 下载的最新化学物质更新程序也需要更新版 bqStudio。
应用软件和框架

GPCCEDV — 适用于 CEDV 监测计的 Gauging Parameter Calculator

Gauging Parameter Calculator (GPC) 是一种数学计算和仿真工具,可帮助电池设计人员获取匹配特定电池曲线的补偿放电终止电压 (CEDV) 系数。利用该工具,用户可以提高电量监测计 IC 在温度范围内的准确度。

电池包必须使用 TI 的一种基于 CEDV 算法的电量监测计。该工具接受 3 对日志文件,这些文件可以使用 TI 的 Battery Management Studio (bqStudio) 软件和通过 USB 连接的 CEDV 评估板来创建。充电和放电需要外部设备。为了准确进行计算,还需要电池包设置的其他参数。输出信息将作为包含 CEDV (...)

用户指南: PDF
固件

BQ78350-DEVICE-FW BQ78350 family of gauges firmware

BQ78350 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ78350 hardware (such as the BQ78350, BQ78350-R1, BQ78350-R2, … devices). The firmware incorporates the CEDV Li-ion and LiFePO4 battery management controller to create a pack-based solution that (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
评估板
BQ76940EVM 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块 BQ76920EVM 用于 5/10/15 节锂离子和磷酸盐电池的 μC 控制的 AFE 系列评估模块 BQ76930EVM 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块
软件
应用软件和框架
BQ-HI-PRODUCTION 适用于多节电池电量监测计的生产应用软件 BQSTUDIO Battery Management Studio (bqStudio) 软件
下载选项
固件

SLUC594 bq78350-R1 Device Firmware

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
软件编程工具

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术符合 SBS 1.1 的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™ 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 适用于 1 节锂离子电池组的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案 BQ27Z746 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ28Z610 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ28Z610-R1 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ28Z620 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 通过汽车级认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计 BQ35100 用于不可充电电池(锂原)的电池电量监测计和放电结束监测计 BQ4050 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 1 至 4 节串联锂离子电池组管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池组管理器 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
评估板
ADVANCED-BQMTESTER 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ27Z561EVM-011 BQ27Z561 单芯可编程电池管理器评估模块 BQ27Z746EVM-047 具有保护方案的 BQ27Z746 评估模块 Impedance Track™ 技术电池电量监测计 BQ28Z610EVM-532 Bq28z610 EVM 1 节到 2 节可编程电池管理器评估模块 BQ28Z620EVM-071 BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 BQ35100EVM-795 采用放电结束监测计电量监测技术的 bq35100 锂原电池评估模块 BQ4050EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z50EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z60EVM-578 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 BQ40Z80EVM-020 BQ40Z80 2 至 7 节池电量监测计评估模块 BQMTESTER BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
应用软件和框架
BQ-HI-PRODUCTION 适用于多节电池电量监测计的生产应用软件 BQ27Z561-R2-DEVICE-FW Impedance Track Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92 BQPRODUCTION 用于第四代多节电池电量监测计的生产工具 BQPRODUCTION-SINGLECELL 适用于单电池电量监测计的量产软件 BQSTUDIO Battery Management Studio (bqStudio) 软件套件
支持软件
BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ27Z746-DEVICE-FW BQ27Z746 系列监测计固件 BQ28Z610-DEVICE-FW BQ28Z610 系列测量仪表固件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件 BQ40Z50-DEVICE-FW BQ40Z50 系列监测计固件
软件编程工具
BQKEYPACKAGER 适用于电池电量监测计的密钥打包软件 BQKEYPROGRAMMER 适用于电池电量监测计的密钥编程软件 BQ28Z620-DEVICE-FW BQ28Z620 family of gauges firmware BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware
下载选项
软件编程工具

BQ-PRODUCTION-HI-CELL-SW Production software for hi-cell count battery fuel (gas) gauges

Hi-cell bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI's battery management products. This includes features that allow writing a golden image followed by different types of (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计
硬件开发
评估板
BQ34Z100EVM Bq34z100EVM 评估模块 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER BQ76920EVM 用于 5/10/15 节锂离子和磷酸盐电池的 μC 控制的 AFE 系列评估模块 BQ76930EVM 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块
软件
应用软件和框架
BQ-HI-PRODUCTION 适用于多节电池电量监测计的生产应用软件 BQSTUDIO Battery Management Studio (bqStudio) 软件 BQPRODUCTION 用于第四代多节电池电量监测计的生产工具 BQPRODUCTION-SINGLECELL 适用于单电池电量监测计的量产软件
下载选项
支持软件

SLUC568 bq78350 Family Thermistor Coefficient Calculator

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
计算工具

GAUGEPARCAL — 监测参数计算器

监测参数计算器 (GPC) 是一种数学计算和仿真工具,可帮助电池设计人员获取匹配特定电池曲线的补偿放电终点电压 (CEDV) 系数。利用该工具,用户可以提高过热电量监测计 IC 的准确度。
用户指南: PDF
参考设计

TIDA-00792 — 多节 36-48V 电池管理系统参考设计

此参考设计旨在为 12 至 15 节锂离子电池或磷酸铁锂电池提供监控、平衡、主保护和电量监测功能。该板适合安装在用于工业系统的外壳中。此参考设计采用无需进行代码开发的参数,可提供电池保护和电量监测配置,并且配备高侧保护开关,即使在受到保护时也可就电池状态进行以电池组为基准的简单 SMBus 通信。
设计指南: PDF
原理图: PDF
封装 引脚 下载
TSSOP (DBT) 30 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频