BQ25910EVM-854 的特性
- High efficiency 750Hz synchronous switch mode three-level buck slave charger
- Enables small package 470nH or 330nH inductor
- Supports 3.9V to 14V input voltage range with 20V absolute maximum input voltage rating
BQ25910EVM-854 的说明
The bq25910 is an integrated three-level switch-mode slave battery charge management device for single cell Li-ion and Li-polymer batteries. Utilization of the three-level converter reduces solution footprint and volume while maintaining highest switch-mode operation efficiency.