产品详情

Number of series cells 1 Charge current (max) (A) 0.8 Vin (max) (V) 7 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.16 Battery charge voltage (max) (V) 4.23 Absolute max Vin (max) (V) 20 Control topology Linear Control interface Standalone (RC-Settable) Features Input OVP, Solar input/MPPT Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 0.8 Vin (max) (V) 7 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.16 Battery charge voltage (max) (V) 4.23 Absolute max Vin (max) (V) 20 Control topology Linear Control interface Standalone (RC-Settable) Features Input OVP, Solar input/MPPT Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DQC) 10 6 mm² 3 x 2
  • Input Voltage Dynamic Power Management Feature (VBUS_DPM)
  • Selectable Battery Tracking Mode to Maximize the Charge Rate
    from Solar Panel Using DPM Feature
  • Load Mode to Support Loads Connected at VBUS Pin
  • 20-V Input Rating, With Overvoltage Protection (OVP)
  • 1% Battery Voltage Regulation Accuracy
  • Current Charge up to 800 mA With 10% Charge Current Accuracy
  • Thermal Regulation Protection for Output Current Control
  • Low Battery Leakage Current
  • BAT Short-Circuit Protection
  • NTC Input Monitoring
  • Built-In Safety Timer With Reset Control
  • Status Indication – Charging/Power Present
  • Available in Small 2-mm × 3-mm 10-Pin WSON Package
  • Input Voltage Dynamic Power Management Feature (VBUS_DPM)
  • Selectable Battery Tracking Mode to Maximize the Charge Rate
    from Solar Panel Using DPM Feature
  • Load Mode to Support Loads Connected at VBUS Pin
  • 20-V Input Rating, With Overvoltage Protection (OVP)
  • 1% Battery Voltage Regulation Accuracy
  • Current Charge up to 800 mA With 10% Charge Current Accuracy
  • Thermal Regulation Protection for Output Current Control
  • Low Battery Leakage Current
  • BAT Short-Circuit Protection
  • NTC Input Monitoring
  • Built-In Safety Timer With Reset Control
  • Status Indication – Charging/Power Present
  • Available in Small 2-mm × 3-mm 10-Pin WSON Package

The bq24210 device is a highly integrated Li-Ion linear charger targeted at space-limited portable applications. The battery is charged in three phases: conditioning, constant current and constant voltage with an IC thermal protection and safety timer. The charge current value is programmable through an external resistor.The high input voltage range with input overvoltage protection supports low-cost unregulated adapters. The input voltage regulation loop with programmable input voltage regulation threshold make it suitable for charging from alternative power sources, such as solar panel or inductive charging pad. Furthermore, when no input source is present, the IC has a load mode to power peripherals by connecting the battery to the VBUS. Load mode has current limiting function to prevent overload.

The bq24210 device is a highly integrated Li-Ion linear charger targeted at space-limited portable applications. The battery is charged in three phases: conditioning, constant current and constant voltage with an IC thermal protection and safety timer. The charge current value is programmable through an external resistor.The high input voltage range with input overvoltage protection supports low-cost unregulated adapters. The input voltage regulation loop with programmable input voltage regulation threshold make it suitable for charging from alternative power sources, such as solar panel or inductive charging pad. Furthermore, when no input source is present, the IC has a load mode to power peripherals by connecting the battery to the VBUS. Load mode has current limiting function to prevent overload.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
BQ24040 正在供货 具有 4.2V VBAT 和温度感应功能的独立型单节电池 1A 线性电池充电器 This product is a 1-A, standalone, single-cell Li-Ion battery charger in a 2x2mm package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 bq24210 800-mA, Single-Input, Single-Cell Li-Ion Battery Solar Charger 数据表 (Rev. B) PDF | HTML 2015年 1月 14日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
用户指南 800-mA, SIngle-Input, Single-Cell Battery Solar Charger w/Power Path (Rev. B) 2015年 11月 10日
用户指南 User's Guide for Fuel Tank BoosterPack 2014年 1月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24210EVM-678 — 用于具有 800mA 单输入单节锂离子电池太阳能充电器 BQ24210 的评估模块

BQ24210EVM-678 可帮助用户评估 bq24210 太阳能充电器。EVM 也称为 HPA678。手册包含 BQ24210EVM-678 物料清单、板面布局和原理图。bq24210 系列器件是面向空间受限的便携应用的高度集成的锂离子线性充电器器件。带输入过压保护的高输入电压范围支持低成本、非稳压适配器。具有可编程输入电压调节阈值的输入电压调节环路非常适合从太阳能面板或电感式充电垫等备用电源充电。该 IC 具有为电池充电的单电源输出。如果在 10 小时的安全充电过程中平均系统负载无法让电池充满电,则可以使系统负载与电池并联。本用户指南描述了 BQ24210EVM-678 的功能和操作。

用户指南: PDF
TI.com 上无现货
光绘文件

HPA678 Gerber Files

SLUC238.ZIP (188 KB)
参考设计

TIDM-ORIENTATIONTRACKER — 低功耗方向跟踪器

此参考应用演示了如何将超值系列 MSP430 器件、定点软件数学库和加速计结合形成低成本、超低功耗的简单姿态跟踪解决方案。MSP430 对加速计进行采样并实时执行计算来确定其姿态以及检测其自由落体状态。通过利用 IQmathLib 优化型定点软件库和取缔回转仪,此设计可借助电池电量长时间运行。该解决方案可用于监控倾斜、掉落或被盗情形,适合于大量的资产监控应用。

 

设计指南: PDF
原理图: PDF
封装 引脚 下载
WSON (DQC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频