BQ24160EVM-721 的特性
- 153-mm × 153-mm × 1.2-mm footprint for entire solution
- Input power connectors for both USB input and ac adapter
- Programmable battery voltage, charge current, input current, and status via I2C™ interface
- IN operating range of 4.2 V – 10 V (bq24160/161/163) or 4.2 V – 6 V (bq24168)
- USB operating range of 4.2 V – 6 V
- LED indication for status signals
- Test points for key signals available for testing purposes. Easy probe hook-up
BQ24160EVM-721 的说明
The bq24160/161/163/168 evaluation module is a complete charger module for evaluating compact,flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-currentsensing, high-accuracy current and voltage regulation, charge termination and power path management into a small WCSP package