BOOSTXL-DRV8304H 的特性
- 6 V to 38 V Operating Voltage Range
- 15 A continuous / 20 A peak H-bridge output current
- Three Integrated Current Shunt Amplifiers
- Sensored or Sensorless BLDC Firmware Available
BOOSTXL-DRV8304H 的说明
The BOOSTXL-DRV8304HEVM evaluation module (EVM) is a 15A, 3-phase brushless DC drive stage based on the DRV8304H gate driver and A2 dual-package MOSFETs. The EVM has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making it ideal for sensorless BLDC algorithms. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via different hardware configuration pins.