AWR1843 集成 DSP、MCU 和雷达加速器的 76GHz 至 81GHz 单芯片汽车雷达传感器 | 德州仪器 TI.com.cn

AWR1843 (预发布)

集成 DSP、MCU 和雷达加速器的 76GHz 至 81GHz 单芯片汽车雷达传感器

集成 DSP、MCU 和雷达加速器的 76GHz 至 81GHz 单芯片汽车雷达传感器 - AWR1843
数据表 勘误表
 

Sample availability

Preproduction samples are available (XA1843ABGABL). Order now

描述

The AWR1843 device is an integrated single-chip FMCW radar sensor capable of operation in the 76- to 81-GHz band. The device is built with TI’s low-power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1843 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. It integrates the DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally the device includes a user programmable ARM R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher level algorithms. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

特性

  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4 GHz Available Bandwidth
    • Four Receive Channels
    • Three Transmit Channels
    • Ultra-Accurate Chirp Engine Based on Fractional-N PLL
    • TX Power: 12 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test (Monitoring)
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • C674x DSP for FMCW Signal Processing
  • On-Chip Memory: 2MB
  • Cortex-R4F Microcontroller for Object Tracking and Classification, AUTOSAR, and Interface Control
    • Supports Autonomous Mode (Loading User Application from QSPI Flash Memory)
  • Integrated Peripherals
    • Internal Memories With ECC
  • Host Interface
    • CAN (Two Instances, One Being CAN-FD)
  • Other Interfaces Available to User Application
    • Up to 6 ADC Channels
    • Up to 2 SPI Channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-Lane LVDS Interface for Raw ADC Data and Debug Instrumentation
  • ASIL B Targeted
  • AECQ100 Qualified
  • AWR1843 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
    • Programmable Phase Rotators in Transmit Path to Enable Beam Forming
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Supports Automotive Temperature Operating Range

All trademarks are the property of their respective owners.

参数

与其它产品相比 mmWave AWR 邮件 下载到电子表格中
Part number 立即下单 Number of Rx Number of Tx ADC sampling rate (Max) (MSPS) Arm CPU DSP Hardware accelerators RAM Interface Rating Package size: mm2:W x L (PKG) Operating temperature range (C)
AWR1843 立即下单 4     3     25     ARM-Cortex R4F 200MHz     C674x DSP 600MHz     Radar hardware accelerator     2048     CAN
CAN-FD
I2C    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1243 无样片 4     3     37.5    
   
   
   
0     MIPI-CSI2
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1443 无样片 4     3     12.5     ARM-Cortex R4F 200MHz    
   
Radar hardware accelerator     576     CAN
I2C
QSPI
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1642 无样片 4     2     12.5     ARM-Cortex R4F 200MHz     C674x DSP 600MHz    
   
1536     CAN
CAN-FD
I2C
QSPI
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125