AFE5801EVM 的特性
- Supports continuous wave (CW) functionalities test
- Provides eight-channel low-voltage differential signal (LVDS) outputs from ADC
- Compatible with standard TI LVDS deserializer TSW1400EVM
- Communicates with a PC through a USB interface
- Configurable with RS-232 interface to control the AFE5805 with a microcontroller. MSP430 programming is required
- Provides multiple power supplies for AFE5801 and other devices
- Onboard Vcntl generator R12 (0V to 1.2V)
- Adapter card included
AFE5801EVM 的说明
The AFE5801 evaluation module (EVM) is a platform for developing the AFE5801 device. AFE5801 includes an eight-channel voltage-controlled amplifier (VCA) with digital control and an eight-channel 65MSPS analog-to-digital converter (ADC). The eight analog input signals will be processed by the analog front end (AFE) circuit of AFE5801; the outputs of the AFE will then be digitalized by the ADC within the device.