ADS130E08EVM-PDK 的特性
- Easy-to-use evaluation software for Microsoft™ Windows XP or Windows 7
- Built-in analysis tools including oscilloscope, FFT, and histogram displays
- Flexible input configurations
- Optional external reference circuits
- Ability to export data in simple test files for post processing
ADS130E08EVM-PDK 的说明
The ADS130E08EVM-PDK is a demonstration kit for the ADS130E08, a simultaneous sampling, 16-bit, delta-sigma (Δ Σ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator. The ADS130E08 contains the features commonly required for industrial power monitoring and control but has the flexibility to fit a variety of applications which require an eight channel, 16-bit ADC. The ADS130E08EVM-PDK demonstration kit is designed to expedite evaluation and system development.