ADS1293EVM 的特性
- Easy to use online and offline WEBENCH Medical AFE Designer tool
- Clickable block diagram in tool
- Pre-programmed 3-lead and 5-lead ECG application
- Easy-to-use evaluation software for Microsoft™ Windows XP or Windows 7
- Built-in analysis tools including oscilloscope and histogram displays, estimated device and measured system performances, and beats per minute calculation
- Real time data streaming from the demo board to the PC
- Ability to export data in simple test files for post processing
ADS1293EVM 的说明
The ADS1293EVM is a demonstration kit for the ADS1293, a three channel, 24-bit delta-sigma (ΔΣ) analog-to-digital converter (ADC), internal reference, and an on-board oscillator. The ADS1293 chip incorporates all of the features that are commonly required in medical electrocardiogram (EKG/ECG)applications. The ADS1293EVM is equipped with a MSP430F5529 micro-controller giving the user all the circuitry needed to run the ADC. The board can be used with a variety of patient simulators and allows the user to take advantage of the flexible input multiplexer which can be independently connected to the internally-generated signals for test and lead-off detection. Software is available from Texas Instruments to allow the evaluation platform to run with a PC user interface.