ADC1173EVM 的特性
- Operational amplifier provides buffering and signal conditioning for DC-coupled input network
- Clocking provided by onboard crystal or external source
- 40-pin header connects directly to TSW1400EVM and TSW1405EVM data-capture solution via CMOS interface
- High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) analysis tool provides complete environment for signal analysis, including data capture and storage of ADC EVM output
ADC1173EVM 的说明
The ADC1173 evaluation module (EVM) is used to evaluate the ADC1173 8-bit, 15-MSPS analog-to-digital converter (ADC). The EVM has a single-ended, DC-coupled analog input to accommodate the ADC1173 full-scale sampling range. The ADC1173EVM is designed to connect directly to a variety of data-capture tools from TI, including the TSW1400EVM and TSW1405EVM.
Additional support is provided through the High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) analysis tool. Also available is the ADC1173EVM design package that includes schematics, Gerbers, and a bill of material (BOM).