1.0.0: Initial prototypes

1.0.1: Some RF BOM changes
C62 changed from 2 pF to 3.6 pF
C58, C63, C64, C65 changed from 100 pF to 12 pF
L25 changed from 2 nH to 1.5 nH
L26 changed from 2.4 nH to 2.2 nH
L28, L29 changed from 33 nH to 10 nH

1.1.0: Split in EU and US variants, changed to new 0402 footprint, first mass production
C59 from DNM to 1 pF
C70 from 10 nF to 100 nF
C51 removed
R61, R62, R63, R65 accuracy relaxed from 1% to 5%
R12 replaced by C71 (10 pF)
R67 from 0R to DNM
R69 from DNM to 0R

Difference between EU and US:
EU variant uses L32=5.1nH and C71=10pF, US variant uses L32=7.5nH and C71=3 pF

1.1.1: Added M1-M14 jumpers
1.1.2: Updated MANUFACTURER SELECT to Vishay/Murata

1.2.0: Changes to silkscreen, R60 moved away from U4 and C30 due to input from CM on manufacturability. R69 changed from 0603 to 0402 in BOM to fit with footprint.

1.3.0: 
C72, C73 added
C12 changed to 3.6 pF
C13 changed to 5.6 pF
L30 removed
C13 changed to 5.6 pF
L14 changed to 7.5 nH