#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 5 0.53 1.18 0 N C1 200BXF56M16X16 ;0=2,1=0.7087
TOP 0 0.3823622 1.18 0 N 2 3 C1-1
TOP 1 0.6776378 1.18 180 N 28 15 C1-2
#
# CMP 1
CMP 5 0.99 1.8 180 N C2 200BXF56M16X16 ;0=2,1=0.7087
TOP 0 1.1376378 1.8 180 N 3 6 C2-1
TOP 1 0.8423622 1.8 0 N 28 13 C2-2
#
# CMP 2
CMP 24 0.72 0.17 0 N C4 890324025017 ;0=2,1=0.4724
TOP 0 0.4247244 0.17 0 N 5 2 C4-1
TOP 1 1.0152756 0.17 0 N 6 1 C4-2
#
# CMP 3
CMP 9 3.24 1.29 90 N C5 EEU-FM1V331L ;0=2,1=0.8661
TOP 0 3.24 1.3884252 90 N 29 4 C5-1
TOP 1 3.24 1.1915748 90 N 1 6 C5-2
#
# CMP 4
CMP 14 2.11 0.62 180 N C8 DE2E3KY152MN3AM02F ;0=2,1=0.3937
TOP 0 2.2576378 0.62 180 N 1 12 C8-1
TOP 1 1.9623622 0.62 180 N 28 10 C8-2
#
# CMP 5
CMP 16 0.38 1.88 270 N L1 RFB0807-220L ;0=2,1=0.2953
TOP 0 0.38 1.7815748 270 N 2 1 L1-1
TOP 1 0.38 1.9784252 270 N 3 4 L1-2
#
# CMP 6
CMP 25 0.534 0.518 180 N L2 744821201 ;0=2,1=0.7087
TOP 0 0.7308504 0.4294173 270 N 6 3 L2-1
TOP 1 0.7308504 0.6065827 270 N 16 0 L2-2
TOP 2 0.3371496 0.6065827 270 N 15 2 L2-3
TOP 3 0.3371496 0.4294173 270 N 5 3 L2-4
#
# CMP 7
CMP 15 2.22 1.38 0 N T1 RLTI-1230 ;0=2,1=0.8400
TOP 0 1.62 1.817 0 N 3 2 T1-1
TOP 1 1.62 1.672 0 N 0 1 T1-2
TOP 2 1.62 1.527 0 N 18 2 T1-3
TOP 3 1.62 1.233 0 N 0 2 T1-4
TOP 4 1.62 1.088 0 N 24 0 T1-5
TOP 5 1.62 0.943 0 N 28 4 T1-6
TOP 6 2.82 0.943 0 N 1 9 T1-7
TOP 7 2.82 1.088 0 N 0 3 T1-8
TOP 8 2.82 1.233 0 N 1 8 T1-9
TOP 9 2.82 1.527 0 N 19 5 T1-10
TOP 10 2.82 1.672 0 N 0 4 T1-11
TOP 11 2.82 1.817 0 N 19 4 T1-12
#
# CMP 8
CMP 13 0.21 0.17 270 N TP1 5012 ;0=2,1=0.3200
TOP 0 0.21 0.17 270 N 21 0 TP1-1
#
# CMP 9
CMP 11 3.2495079 1.8700001 180 N TP2 5010 ;0=2,1=0.3200
TOP 0 3.2495079 1.8700001 180 N 29 2 TP2-1
#
# CMP 10
CMP 13 1.19 0.17 270 N TP3 5012 ;0=2,1=0.3200
TOP 0 1.19 0.17 270 N 6 0 TP3-1
#
# CMP 11
CMP 12 3.2495079 0.9600001 180 N TP4 5011 ;0=2,1=0.3200
TOP 0 3.2495079 0.9600001 180 N 1 4 TP4-1
#