TEXAS INSTRUMENTS - Stand-off Head Design for TI-DLP NIRscan-Nano 
 
The files in this package are divided into three directories:
	PDF - pdf drawings of the major parts of the drawing and a completed assembly drawing.
	SOLIDWORKS - Solidworks assembly, drawings, and part files 
	STEP - STEP model files for those that do not have Solidworks or import for Solidworks.

	NOTE:  The tolerances for these parts has been adjusted for 3D-printed parts.

Files in this package:

PDF\
	Edmund_45793.pdf 	- Lens NIR Achromat 12mm dia X 25mm (FL NIR II)
	Lens Mnt TubeA.pdf 	- Lens tube to mound Edmund Scientific Lens
	Original Lamp Ring.pdf 	- Illumination lamp housing
	Telescope bodyA.pdf 	- Barrel in which lens tube and lamp ring mount
	TI Telecsope #1-1.pdf	- Completed assembly drawing

SOLIDWORKS\
	TI Telescope #1.sldasm				- Telescope assembly
		TI Telescope #1-1.slddrw		- Telescope assembly drawing
		Edmund_45793.sldasm			- Edmund lens assembly
			45793-1.sldprt			- Lens part 1
			45793-2.sldprt			- Lens part 2
		Lens assemblyA.sldasm			- Lens tube assembly
			Lens Mnt TubeA.slddrw		- Lens tube assembly drawing
			Lens Mnt TubeA.sldprt		- Lens tube assembly part
		Orignal Lamp Ring.slddrw		- Lamp ring drawing
			Orignal Lamp Ring.sldprt	- Lamp ring part
		Telescope bodyA-1.slddrw		- Barrel drawing
			Telescope bodyA.sldprt		- Barrel part
		92150A104_Mil Spec. Flat Washer.sldprt	- washer for screw
		92295A100_Phillips Thread-forming Screw for Plastic.sldprt  - screw to lock tube position

STEP\
	Lens Mnt TubeA.STEP	- Lens mount tube STEP model
	Original Lamp Ring.STEP	- Lamp Ring STEP model
	Telescope bodyA.STEP	- Telescope Barrel STEP model
	TI Telescope #1-1.STEP	- Complete telescope assembly STEP model

----------------------------------------------------------------------------------------------