=======================================================================
Expedition PCB - Pinnacle - Version EXP2005.3_070529.00 2005.3
=======================================================================

Job Directory:        C:\ILS Projects\AFE5809_RevA_EVM\PCB\

Design Status Report: C:\ILS Projects\AFE5809_RevA_EVM\PCB\LogFiles\DesignStatus_01.txt

Fri Oct 12 01:52:35 2012

=======================================================================
DESIGN STATUS
=======================================================================
Board Size Extents  ............ 6 X 5 (in)
Route Border Extents  .......... 5.95 X 4.95 (in)
Actual Board Area  ............. 30 (in)
Actual Route Area  ............. 29.453 (in)

Placement Areas: Name            Available         Required          Required/Available
                 Entire Board    60 Sq. (in)       11.951 Sq. (in)   19.92 %

Pins  .......................... 1382
Pins per Route Area  ........... 46.923 Pins/Sq. (in)

Layers  ........................ 6
    Layer 1 is a signal layer
        Trace Widths  .......... 4.1, 5, 6, 6.9, 10, 12, 15, 20, 25, 40
    Layer 2 is a Positive Plane Layer with nets
        GND
        DGND
        Trace Widths  .......... None.
    Layer 3 is a Positive Plane Layer with nets
        +5V
        +5VA
        AVDD
        3.3V_USB
        CLKBUF_AVCC
        CLKBUF_VCC
        +5V_USB
        AVDD_ADC
        DVDD
        Trace Widths  .......... 30
    Layer 4 is a signal layer
        Trace Widths  .......... 6.9, 12, 30
    Layer 5 is a Positive Plane Layer with nets
        GND
        DGND
        Trace Widths  .......... None.
    Layer 6 is a signal layer
        Trace Widths  .......... 4.1, 5, 6.9, 10, 12, 15, 20, 25, 30, 40, 50

Nets  .......................... 243
Connections  ................... 1144
Open Connections  .............. 0
Differential Pairs  ............ 25
Differential Pair Names:   CLKM_ADC   CLKP_ADC
                           CLKM_1RC   CLKP_1RC
                           CLKM_1RCA   CLKP_1RCA
                           CLKM_1XA   CLKP_1XA
                           CLKM_1XA_B   CLKP_1XA_B
                           CLKM_1XA_F   CLKP_1XA_F
                           CLKM_16XA   CLKP_16XA
                           CLKM_16XA_B   CLKP_16XA_B
                           CLKM_16XA_F   CLKP_16XA_F
                           CW_IP_AMPINM   CW_IP_AMPINP
                           CW_IP_OUTM   CW_IP_OUTP
                           CW_QP_AMPINM   CW_QP_AMPINP
                           CW_QP_OUTM   CW_QP_OUTP
                           DCLKM   DCLKP
                           D1M   D1P
                           D2M   D2P
                           D3M   D3P
                           D4M   D4P
                           D5M   D5P
                           D6M   D6P
                           D7M   D7P
                           D8M   D8P
                           FCLKM   FCLKP
                           VCNTLM   VCNTLP
                           VCXO_INM   VCXO_INP
                           
Percent Routed  ................ 100.00 %

Netline Length  ................ 83.877 (in)
Netline Manhattan Length  ...... 95.535 (in)
Total Trace Length  ............ 248.276 (in)

Trace Widths Used (th)  ........ 4.1, 5, 6, 6.9, 10, 12, 15, 20, 25, 30, 40, 50
Vias  .......................... 720
Via Span  Name                   Quantity
   1-6    026VIA                 1
          V16D8_TENT             96
          V20D10                 623

Teardrops....................... 0
Breakouts....................... 0

Virtual Pins.................... 0
Guide Pins ..................... 0

Parts Placed  .................. 411
    Parts Mounted on Top  ...... 229
        SMD  ................... 145
        Through  ............... 84
        Test Points  ........... 0
        Mechanical  ............ 0
    Parts Mounted on Bottom  ... 175
        SMD  ................... 175
        Through  ............... 0
        Test Points  ........... 0
        Mechanical  ............ 0
    Embedded Components ........ 0
        Capacitors ............. 0
        Resistors .............. 0
    Edge Connector Parts  ...... 7

Parts not Placed  .............. 0

Nested Cells  .................. 0

Jumpers  ....................... 0

Through Holes  ................. 930
    Holes per Board Area  ...... 31 Holes/Sq. (in)
Mounting Holes  ................ 16