H optimize n staggered n
$0 $NONE$
$1 Vbulk
$2 Vbulk-
#
#Netlist points
#
1 0.0393701 0.1968504 0 B e e staggered 0 0 0
1 0.006 0.22 -0.63 B e c staggered 0 0 0 v
1 0.006 0.22 -0.59 B e c staggered 0 0 0 v
1 0.006 0.18 -0.59 B e c staggered 0 0 0 v
1 0.006 0.18 -0.63 B e c staggered 0 0 0 v
1 0.006 0.22 -0.67 B e c staggered 0 0 0 v
1 0.006 0.18 -0.67 B e c staggered 0 0 0 v
1 0.006 0.22 -0.71 B e c staggered 0 0 0 v
1 0.006 0.18 -0.71 B e c staggered 0 0 0 v
1 0.006 0.25 -0.5 B e c staggered 0 0 0 v
1 0.006 0.15 -0.5 B e c staggered 0 0 0 v
1 0.006 0.25 0.0919998 B e c staggered 0 0 0 v
1 0.006 0.141 0.09 B e c staggered 0 0 0 v
1 0.006 0.35 0 B e c staggered 0 0 0 v
1 0.006 0.15 -0.3 B e c staggered 0 0 0 v
1 0.006 0.25 -0.2 B e c staggered 0 0 0 v
1 0.006 0.15 -0.2 B e c staggered 0 0 0 v
1 0.006 0.15 -0.4 B e c staggered 0 0 0 v
1 0.006 0.25 -0.4 B e c staggered 0 0 0 v
1 0.006 0.25 -0.3 B e c staggered 0 0 0 v
1 0.006 0.35 -0.4 B e c staggered 0 0 0 v
1 0.006 0.35 -0.3 B e c staggered 0 0 0 v
1 0.006 0.35 -0.2 B e c staggered 0 0 0 v
1 0.006 0.35 -0.1 B e c staggered 0 0 0 v
1 0.006 0.25 -0.1 B e c staggered 0 0 0 v
1 0.006 0.15 -0.1 B e c staggered 0 0 0 v
2 0.0393701 -0.1968504 0 B e e staggered 0 0 0
2 0.006 -0.22 -0.59 B e c staggered 0 0 0 v
2 0.006 -0.18 -0.63 B e c staggered 0 0 0 v
2 0.006 -0.18 -0.59 B e c staggered 0 0 0 v
2 0.006 -0.22 -0.63 B e c staggered 0 0 0 v
2 0.006 -0.18 -0.67 B e c staggered 0 0 0 v
2 0.006 -0.22 -0.67 B e c staggered 0 0 0 v
2 0.006 -0.22 -0.71 B e c staggered 0 0 0 v
2 0.006 -0.18 -0.71 B e c staggered 0 0 0 v
2 0.006 -0.252 -0.5 B e c staggered 0 0 0 v
2 0.006 -0.152 -0.5 B e c staggered 0 0 0 v
2 0.006 -0.252 -0.4 B e c staggered 0 0 0 v
2 0.006 -0.15 -0.4 B e c staggered 0 0 0 v
2 0.006 -0.15 0.09 B e c staggered 0 0 0 v
2 0.006 -0.3543307 -0.4 B e c staggered 0 0 0 v
2 0.006 -0.25 0.091 B e c staggered 0 0 0 v
2 0.006 -0.3543307 0 B e c staggered 0 0 0 v
2 0.006 -0.152 -0.3 B e c staggered 0 0 0 v
2 0.006 -0.252 -0.3 B e c staggered 0 0 0 v
2 0.006 -0.3543307 -0.3 B e c staggered 0 0 0 v
2 0.006 -0.15 -0.2 B e c staggered 0 0 0 v
2 0.006 -0.252 -0.2 B e c staggered 0 0 0 v
2 0.006 -0.3543307 -0.2 B e c staggered 0 0 0 v
2 0.006 -0.15 -0.1 B e c staggered 0 0 0 v
2 0.006 -0.252 -0.1 B e c staggered 0 0 0 v
2 0.006 -0.3543307 -0.1 B e c staggered 0 0 0 v