UNITS=MM
ID=117
#
#Num Features
#
F 30

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 201.775 176 256.85 176 0 P 0;;ID=53238
A 256.85 176 258.55 177.95 256.70978 177.838268 0 P 0 N;;ID=53255
L 258.55 177.95 258.55 245 0 P 0;;ID=53272
A 258.55 245 257.45 248.15 253.489773 245 0 P 0 N;;ID=53289
A 257.45 248.15 256.35 251.3 261.410228 251.3 0 P 0 Y;;ID=53306
A 256.35 251.3 257.45 254.45 261.410228 251.3 0 P 0 Y;;ID=53323
A 257.45 254.45 258.55 257.6 253.489773 257.6 0 P 0 N;;ID=53340
L 258.55 257.6 258.55 294.338 0 P 0;;ID=53357
A 258.55 294.338 257.088 295.8 257.088 294.338 0 P 0 N;;ID=53374
L 257.088 295.8 215.85 295.8 0 P 0;;ID=53391
L 215.85 295.8 215.85 294.6 0 P 0;;ID=53408
L 215.85 294.6 214.25 294.6 0 P 0;;ID=53425
L 214.25 294.6 214.25 292.5 0 P 0;;ID=53442
L 214.25 292.5 213.35 292.5 0 P 0;;ID=53459
L 213.35 292.5 213.35 294.6 0 P 0;;ID=53476
L 213.35 294.6 209.55 294.6 0 P 0;;ID=53493
L 209.55 294.6 209.55 292.5 0 P 0;;ID=53510
L 209.55 292.5 208.65 292.5 0 P 0;;ID=53527
L 208.65 292.5 208.65 294.6 0 P 0;;ID=53544
L 208.65 294.6 207.05 294.6 0 P 0;;ID=53561
L 207.05 294.6 207.05 295.8 0 P 0;;ID=53578
L 207.05 295.8 201.512 295.8 0 P 0;;ID=53595
A 201.512 295.8 200.05 294.338 201.512 294.338 0 P 0 N;;ID=53612
L 200.05 294.338 200.05 257.6 0 P 0;;ID=53629
A 200.05 257.6 201.15 254.45 205.110228 257.6 0 P 0 N;;ID=53646
A 201.15 254.45 202.25 251.3 197.189773 251.3 0 P 0 Y;;ID=53663
A 202.25 251.3 201.15 248.15 197.189773 251.3 0 P 0 Y;;ID=53680
A 201.15 248.15 200.05 245 205.110228 245 0 P 0 N;;ID=53697
L 200.05 245 200.05 177.95 0 P 0;;ID=53714
A 200.05 177.95 201.775 176 202.104168 178.029168 0 P 0 N;;ID=53731