UNITS=MM
ID=85
#
#Num Features
#
F 36

#
#Feature symbol names
#
$0 r254

#
#Layer features
#
L 201 186.95 257.5 186.95 0 P 0;;ID=22080
A 257.5 186.95 258.5 187.95 257.5 187.95 0 P 0 N;;ID=22095
L 258.5 187.95 258.5 245 0 P 0;;ID=22110
A 258.5 245 257.45 248.15 253.663115 245.137705 0 P 0 N;;ID=22125
A 257.45 248.15 256.35 251.3 261.410228 251.3 0 P 0 Y;;ID=22140
A 256.35 251.3 257.45 254.45 261.410228 251.3 0 P 0 Y;;ID=22155
A 257.45 254.45 258.55 257.6 253.489773 257.6 0 P 0 N;;ID=22170
L 258.55 257.6 258.55 263.99 0 P 0;;ID=22185
A 258.55 263.99 257.55 264.99 257.55 263.99 0 P 0 N;;ID=22200
L 257.55 264.99 201.05 264.99 0 P 0;;ID=22215
A 201.05 264.99 200.05 263.99 201.05 263.99 0 P 0 N;;ID=22230
L 200.05 263.99 200.05 257.6 0 P 0;;ID=22245
A 200.05 257.6 201.15 254.45 205.110228 257.6 0 P 0 N;;ID=22260
A 201.15 254.45 202.25 251.3 197.189773 251.3 0 P 0 Y;;ID=22275
A 202.25 251.3 201.15 248.15 197.189773 251.3 0 P 0 Y;;ID=22290
A 201.15 248.15 200 245 205.29736 244.850965 0 P 0 N;;ID=22305
L 200 245 200 187.95 0 P 0;;ID=22320
A 200 187.95 201 186.95 201 187.95 0 P 0 N;;ID=22335
L 201 186.95 257.5 186.95 0 P 0;;ID=22349
A 257.5 186.95 258.5 187.95 257.5 187.95 0 P 0 N;;ID=22350
L 258.5 187.95 258.5 245 0 P 0;;ID=22351
A 258.5 245 257.45 248.15 253.663115 245.137705 0 P 0 N;;ID=22352
A 257.45 248.15 256.35 251.3 261.410228 251.3 0 P 0 Y;;ID=22353
A 256.35 251.3 257.45 254.45 261.410228 251.3 0 P 0 Y;;ID=22354
A 257.45 254.45 258.55 257.6 253.489773 257.6 0 P 0 N;;ID=22355
L 258.55 257.6 258.55 263.99 0 P 0;;ID=22356
A 258.55 263.99 257.55 264.99 257.55 263.99 0 P 0 N;;ID=22357
L 257.55 264.99 201.05 264.99 0 P 0;;ID=22358
A 201.05 264.99 200.05 263.99 201.05 263.99 0 P 0 N;;ID=22359
L 200.05 263.99 200.05 257.6 0 P 0;;ID=22360
A 200.05 257.6 201.15 254.45 205.110228 257.6 0 P 0 N;;ID=22361
A 201.15 254.45 202.25 251.3 197.189773 251.3 0 P 0 Y;;ID=22362
A 202.25 251.3 201.15 248.15 197.189773 251.3 0 P 0 Y;;ID=22363
A 201.15 248.15 200 245 205.29736 244.850965 0 P 0 N;;ID=22364
L 200 245 200 187.95 0 P 0;;ID=22365
A 200 187.95 201 186.95 201 187.95 0 P 0 N;;ID=22366