UNITS=MM
#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 13.97 6.35 0 N J2 RSM-110-02-L-D ;0=1,1=6.3540
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP Cert_CSA ''
PRP Cert_CULUS ''
PRP Cert_UL 'Y'
PRP Cert_VDE ''
PRP ClassName ''
PRP Color 'Black'
PRP ComponentLink1Description 'Datasheet URL'
PRP ComponentLink1URL 'http://suddendocs.samtec.com/catalog_english/rsm_sm.pdf'
PRP CompType 'Socket Strip'
PRP ContactFinish 'Gold'
PRP Current_A '3.1A'
PRP Gender 'Female'
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Manufacturer 'Samtec'
PRP MountType 'SMT'
PRP Note ''
PRP Orientation 'Vertical'
PRP PackageReference 'Receptacle, 1.27mm, 10x2, SMT'
PRP PartNumber 'RSM-110-02-L-D'
PRP PinCount '20'
PRP Pitch_mm '1.27'
PRP RoHS 'Y'
PRP Row_Count '2'
PRP RowSpacing_mm '2.54'
PRP Shrouded ''
PRP Supplier_1 'Digi-Key'
PRP Supplier_2 'Newark'
PRP Supplier_3 'Farnell'
PRP Supplier_Part_Number_1 'SAM9848-ND'
PRP Supplier_Part_Number_2 '97P1330'
PRP Supplier_Part_Number_3 '2308493'
PRP Voltage_V ''
TOP 0 19.68499746 9.17502356 270 N 2 1 1
TOP 1 19.68499746 3.52499676 270 N 0 5 2
TOP 2 18.41499746 9.17502356 270 N 3 1 3
TOP 3 18.41499746 3.52499676 270 N 5 6 4
TOP 4 17.14499746 9.17502356 270 N 6 1 5
TOP 5 17.14499746 3.52499676 270 N 0 6 6
TOP 6 15.87499746 9.17502356 270 N 1 1 7
TOP 7 15.87499746 3.52499676 270 N 5 5 8
TOP 8 14.60499746 9.17502356 270 N 4 1 9
TOP 9 14.60499746 3.52499676 270 N 5 4 10
TOP 10 13.33499746 9.17502356 270 N 4 2 11
TOP 11 13.33499746 3.52499676 270 N 5 7 12
TOP 12 12.06499746 9.17502356 270 N 0 4 13
TOP 13 12.06499746 3.52499676 270 N 0 3 14
TOP 14 10.79499746 9.17502356 270 N 0 2 15
TOP 15 10.79499746 3.52499676 270 N 5 8 16
TOP 16 9.52499746 9.17502356 270 N 0 1 17
TOP 17 9.52499746 3.52499676 270 N 0 0 18
TOP 18 8.25499746 9.17502356 270 N 5 9 19
TOP 19 8.25499746 3.52499676 270 N 5 10 20
#