UNITS=MM
#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 13.97 6.35 180 N J1 TSM-108-01-L-DV-008-P-TR ;0=1,1=1.0000
PRP AEC_Qualified 'No'
PRP ComponentLink1Description 'Datasheet'
PRP ComponentLink1URL 'https://www.samtec.com/products/tsm-108-01-l-dv-008-p-tr'
PRP Conn_Gender 'Male'
PRP Conn_Orientation 'Vertical'
PRP ContactFinish 'Gold,Nickel'
PRP DataSheet 'https://www.samtec.com/products/tsm-108-01-l-dv-008-p-tr'
PRP Datasheet_Path 'datasheets/Conn-TSM-108-01-L-DV-008-P-TR.pdf'
PRP DUT-Pitch_mm '2.54mm'
PRP helpURL 'https://upverter.com/upn/revision/2a3ab276f92b8333/'
PRP Is_Female 'no'
PRP Lead_Free 'Yes'
PRP Manufacturer 'Samtec'
PRP Operating_Temperature_Range '-55C to +125C'
PRP PackageReference 'HDR15'
PRP Part_Number 'TSM-108-01-L-DV-008-P-TR'
PRP PartId '1'
PRP PartNumber 'TSM-108-01-L-DV-008-P-TR'
PRP PinCount '15'
PRP RoHS 'TRUE'
PRP Row_Count '2'
PRP SizeZ_mm '10.16mm'
PRP Standoff_Height '1.02mm'
TOP 0 22.85999746 8.82501156 180 N 6 0 1
TOP 1 22.85999746 3.87500876 180 N 5 3 2
TOP 2 20.31999746 8.82501156 180 N 1 0 3
TOP 3 20.31999746 3.87500876 180 N 4 0 4
TOP 4 17.77999746 8.82501156 180 N 3 0 5
TOP 5 17.77999746 3.87500876 180 N 2 0 6
TOP 6 15.23999746 8.82501156 180 N 5 2 7
TOP 7 12.69999746 8.82501156 180 N 0 9 9
TOP 8 12.69999746 3.87500876 180 N 0 5 10
TOP 9 10.15999746 8.82501156 180 N 0 8 11
TOP 10 10.15999746 3.87500876 180 N 0 4 12
TOP 11 7.61999746 8.82501156 180 N 0 7 13
TOP 12 7.61999746 3.87500876 180 N 0 3 14
TOP 13 5.07999746 8.82501156 180 N 0 6 15
TOP 14 5.07999746 3.87500876 180 N 0 2 16
#