#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 0.55 0.25 0 N J2 RSM-110-02-L-D ;0=1,1=0.2502
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP Cert_CSA ''
PRP Cert_CULUS ''
PRP Cert_UL 'Y'
PRP Cert_VDE ''
PRP ClassName ''
PRP Color 'Black'
PRP ComponentLink1Description 'Datasheet URL'
PRP ComponentLink1URL 'http://suddendocs.samtec.com/catalog_english/rsm_sm.pdf'
PRP CompType 'Socket Strip'
PRP ContactFinish 'Gold'
PRP Current_A '3.1A'
PRP Gender 'Female'
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Manufacturer 'Samtec'
PRP MountType 'SMT'
PRP Note ''
PRP Orientation 'Vertical'
PRP PackageReference 'Receptacle, 1.27mm, 10x2, SMT'
PRP PartNumber 'RSM-110-02-L-D'
PRP PinCount '20'
PRP Pitch_mm '1.27'
PRP RoHS 'Y'
PRP Row_Count '2'
PRP RowSpacing_mm '2.54'
PRP Shrouded ''
PRP Supplier_1 'Digi-Key'
PRP Supplier_2 'Newark'
PRP Supplier_3 'Farnell'
PRP Supplier_Part_Number_1 'SAM9848-ND'
PRP Supplier_Part_Number_2 '97P1330'
PRP Supplier_Part_Number_3 '2308493'
PRP Voltage_V ''
TOP 0 0.7749999 0.3612214 270 N 2 1 1
TOP 1 0.7749999 0.1387794 270 N 0 9 2
TOP 2 0.7249999 0.3612214 270 N 3 1 3
TOP 3 0.7249999 0.1387794 270 N 5 6 4
TOP 4 0.6749999 0.3612214 270 N 6 1 5
TOP 5 0.6749999 0.1387794 270 N 0 8 6
TOP 6 0.6249999 0.3612214 270 N 1 1 7
TOP 7 0.6249999 0.1387794 270 N 5 5 8
TOP 8 0.5749999 0.3612214 270 N 4 1 9
TOP 9 0.5749999 0.1387794 270 N 5 4 10
TOP 10 0.5249999 0.3612214 270 N 4 2 11
TOP 11 0.5249999 0.1387794 270 N 5 7 12
TOP 12 0.4749999 0.3612214 270 N 0 10 13
TOP 13 0.4749999 0.1387794 270 N 0 11 14
TOP 14 0.4249999 0.3612214 270 N 0 12 15
TOP 15 0.4249999 0.1387794 270 N 5 8 16
TOP 16 0.3749999 0.3612214 270 N 0 13 17
TOP 17 0.3749999 0.1387794 270 N 0 14 18
TOP 18 0.3249999 0.3612214 270 N 5 9 19
TOP 19 0.3249999 0.1387794 270 N 5 10 20
#