Altium

Design Rule Verification Report

Date: 5/30/2025
Time: 6:56:44 PM
Elapsed Time: 00:00:21
Filename: C:\Users\a0507455\AppData\Local\TempReleases\Snapshot\1\MCU133C.PcbDoc
Warnings: 0
Rule Violations: 0
PCB Health Issues: 13

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=7.874mil) (InComponent('USB101')),(OnLayer('Keep-Out Layer')) 0
Clearance Constraint (Gap=0mil) (InComponentClass('FiducialMark')),(InComponentClass('FiducialMark')) 0
Clearance Constraint (Gap=19.685mil) (inpolygon),(inpolygon) 0
Clearance Constraint (Gap=11.811mil) (All),(IsKeepOut) 0
Clearance Constraint (Gap=7.874mil) (ISVIA),(ISVIA) 0
Clearance Constraint (Gap=11.811mil) (InPolygon),(All) 0
Clearance Constraint (Gap=5.906mil) (All),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Modified Polygon (Allow modified: No), (Allow shelved: No) 0
Width Constraint (Min=5mil) (Max=100mil) (Preferred=5mil) (All) 0
Width Constraint (Min=8mil) (Max=25mil) (Preferred=8mil) (InNetClass('Analog')) 0
Routing Layers(All) 0
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=12.992mil) (PreferredHoleWidth=7.874mil) (MinWidth=19.685mil) (MaxWidth=23.622mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) 0
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=40mil) (PreferredHoleWidth=9.842mil) (MinWidth=15.748mil) (MaxWidth=65mil) (PreferedWidth=17.716mil) (All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.906mil) (Max=100mil) (Prefered=5.906mil) and Width Constraints (Min=5.906mil) (Max=15mil) (Prefered=10.63mil) (All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=25mil) (Air Gap=10mil) (Entries=4) (All) 0
Acute Angle Constraint [Tracks Only] (Minimum=45.000) (All) 0
Hole Size Constraint (Min=7.874mil) (Max=251mil) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole To Hole Clearance (Gap=9.842mil) (All),(All) 0
Hole To Hole Clearance (Gap=0mil) (InComponent('USB101')),(InComponent('USB101')) 0
Net Antennae (Tolerance=0mil) (All) 0
Board Clearance Constraint (Gap=0mil) (OnCopper and IsPoly) 0
Board Clearance Constraint (Gap=0mil) (OnCopper and InComponentClass('Mounting Holes')) 0
Board Clearance Constraint (Gap=0mil) (InComponent('USB101')) 0
Board Clearance Constraint (Gap=0mil) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and not InPoly) 0
Matched Lengths(Tolerance=25mil) (InNetClass('FSITX')) 0
Matched Lengths(Tolerance=25mil) (InNetClass('FSIRX')) 0
Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 0mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) 0
Component Clearance Constraint ( Horizontal Gap = 250mil, Vertical Gap = Infinite ) (InComponentClass('Mounting Holes')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (OnBottomSilkscreen),(OnTopSilkscreen) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (All),(InComponentClass('Shunt')) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (IsThruComponent),(IsSMTComponent) 0
Component Clearance Constraint ( Horizontal Gap = 3.937mil, Vertical Gap = 3.937mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) 0
Component Clearance Constraint ( Horizontal Gap = 20mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Header')),(InComponentClass('Shunt')) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Logo')),(All) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Total 0

PCB Health Issues Count
Self-Intersecting Regions 8
Reference Point Outside the Component Area 1
Slots Hole Size > Length 4
Total 13

Rule Violations

PCB Health Issues

Self-Intersecting Regions
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1447.977mil,504.573mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1523.938mil,506.575mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1520.2mil,509.359mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1520.197mil,509.36mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1520.162mil,509.382mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1520.162mil,509.382mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1514.089mil,512.233mil)
Self-intersection: Region (0 hole(s)) Bottom Overlay (-1501.543mil,515.215mil)

Back to top

Reference Point Outside the Component Area
Reference point outside the component area: SMT Small Component Logo3-FCC disclaimer (994.961mil,160.551mil) on Bottom Signal

Back to top

Slots Hole Size > Length
Slot holes size > length: Pad USB101-2(-1989.803mil,5229.687mil) on Multi-Layer
Slot holes size > length: Pad USB101-1(-1649.646mil,5229.687mil) on Multi-Layer
Slot holes size > length: Pad USB101-4(-2050.039mil,5438.348mil) on Multi-Layer
Slot holes size > length: Pad USB101-3(-1589.409mil,5438.348mil) on Multi-Layer

Back to top