BOARD DETAILS
-------------


BOARD NAME 			: PROC101C
REV				: C
DIMENSIONS			: 177.8 x 141 MM
NO.OF LAYERS			: 10
MINIMUM TRACEWIDTH/ CLEARANCE	: 3.2/3.7 MILS	
MINIMUM DRILL SIZE		: 8 MILS 
PCB  THICKNESS                  : 1.65 MM +/-10%
BOARD FINISH			: ENIG


GERBER FORMAT
THE ARTWORK IS IN THE FOLLOWING FORMAT:
FORMAT ODB++



IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT
ZUBAIR (+919945155526)
zubair@mistralsolutions.com

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,
Domlur Extension,
Bangalore - 560 071, INDIA
Ph: +91-80-3091 2600 Fax: 91-80-2535 6440

www.mistralsolutions.com