Directory Structure
-------------------

dm647_dm648_ais_utility < ROOT DIR>

                 --genAIS.pl: Perl script to converts an application linked executable                              file to an AIS boot image file for the selected boot mode.

                 --sample_invocation_for_ess_boot.bat : Sample usage of genAIS.pl for 
                   Ethernet boot mode.

                 --essBoot: Contains the following:
                            * sample project (test1) and out file test1.out 
                            * genAIS generated outputs (test1.cpp, test1.h), 
                            * wireshark capture for download of test1.out                                             (DM648_sample_test1.pcap)