#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 10 0.395 0.4883465 270 N R6 0.0 ;0=1,1=0.0157
TOP 0 0.395 0.4883465 0 N 1 2 R6-1
TOP 1 0.395 0.5316536 0 N 6 2 R6-2
#
# CMP 1
CMP 0 0.847685 0.0930001 0 N R7 0402 ;0=1,1=0.0512
TOP 0 0.847685 0.0930001 270 N 10 1 R7-1
TOP 1 0.8083149 0.0930001 270 N 4 9 R7-2
#
# CMP 2
CMP 9 0.18 0.23 270 N J3 USB_Mini_B_Connector ;0=1,1=0.0000
TOP 0 0.18 0.1788189 270 N 4 15 J3-1
TOP 1 0.18 0.2044094 270 N 0 1 J3-2
TOP 2 0.18 0.23 270 N 0 0 J3-3
TOP 3 0.18 0.2555906 270 N 0 2 J3-4
TOP 4 0.18 0.2811811 270 N 16 18 J3-5
TOP 5 0.074685 0.3776378 270 N 16 16 J3-5
TOP 6 0.074685 0.0823622 270 N 16 24 J3-5
TOP 7 0.1711417 0.1040157 270 N 16 20 J3-5
TOP 8 0.1711417 0.3559843 270 N 16 17 J3-5
TOP 9 0.074685 0.1847244 270 N 16 22 J3-5
TOP 10 0.074685 0.2752756 270 N 16 21 J3-5
#
# CMP 3
CMP 1 0.169 0.495 180 N D2 Schottky_Diode ;0=1,1=0.0000
TOP 0 0.169 0.495 0 N 5 3 D2-1
TOP 1 0.2270628 0.495 0 N 8 1 D2-2
#
# CMP 4
CMP 1 0.217 0.695 0 N D1 Schottky_Diode ;0=1,1=0.0000
TOP 0 0.217 0.695 180 N 9 1 D1-1
TOP 1 0.1589372 0.695 180 N 5 2 D1-2
#
# CMP 5
CMP 0 0.379685 0.3800001 0 N C4 0.1_uF ;0=1,1=0.0512
TOP 0 0.379685 0.3800001 270 N 4 12 C4-1
TOP 1 0.3403149 0.3800001 270 N 16 14 C4-2
#
# CMP 6
CMP 4 0.645 0.055 180 N C5 10_uF ;0=1,1=0.0000
TOP 0 0.645 0.055 0 N 16 11 C5-1
TOP 1 0.735 0.055 0 N 4 10 C5-2
#
# CMP 7
CMP 4 0.268 0.179 90 N C6 10_uF ;0=1,1=0.0000
TOP 0 0.268 0.179 90 N 4 13 C6-1
TOP 1 0.268 0.089 90 N 16 19 C6-2
#