Only in ../../emeter-ng: .gdbinit
Common subdirectories: ./CVS and ../../emeter-ng/CVS
Only in ../../emeter-ng: Debug
Only in ../../emeter-ng: a.exe
Only in ../../emeter-ng: asm.s43
Only in ../../emeter-ng: dependencies.in
Only in ../../emeter-ng: doc
Only in ../../emeter-ng: emeter
Only in ../../emeter-ng: emeter-1ph-fe425.S19
Only in ../../emeter-ng: emeter-1ph-fe425.hex
Only in ../../emeter-ng: emeter-1ph-fe425.log
Only in ../../emeter-ng: emeter-1ph-fe425.qin
Only in ../../emeter-ng: emeter-1ph-fe425.qpj
Only in ../../emeter-ng: emeter-1ph-fe425.qtx
Only in ../../emeter-ng: emeter-1ph-fe425.trc
Only in ../../emeter-ng: emeter-1ph-fe425.txt
Only in ../../emeter-ng: emeter-1ph-fe427.S19
Only in ../../emeter-ng: emeter-1ph-fe427.hex
Only in ../../emeter-ng: emeter-1ph-fe427.log
Only in ../../emeter-ng: emeter-1ph-fe427.qin
Only in ../../emeter-ng: emeter-1ph-fe427.qtx
Only in ../../emeter-ng: emeter-1ph-fe427.rxc
Only in ../../emeter-ng: emeter-1ph-fe427.rxc.map
Only in ../../emeter-ng: emeter-1ph-fe427.trc
Only in ../../emeter-ng: emeter-1ph-fe427.txt
Only in ../../emeter-ng: emeter-1ph-sml.h
Only in ../../emeter-ng: emeter-1ph-stefan.h
Only in ../../emeter-ng: emeter-1ph-stefan.qin
Only in ../../emeter-ng: emeter-1ph-stefan.qtx
Only in ../../emeter-ng: emeter-1ph-stefan.rxc
Only in ../../emeter-ng: emeter-1ph-stefan.trc
Only in ../../emeter-ng: emeter-1ph-stefan.txt
Only in ../../emeter-ng: emeter-3ph-449.qin
Only in ../../emeter-ng: emeter-3ph-449.qpj
Only in ../../emeter-ng: emeter-3ph-449.qtx
Only in ../../emeter-ng: emeter-3ph-449.rxc
Only in ../../emeter-ng: emeter-3ph-449.trc
Only in ../../emeter-ng: emeter-437.dep
Only in ../../emeter-ng: emeter-447.aql
Only in ../../emeter-ng: emeter-449.dep
Only in ../../emeter-ng: emeter-4618.dep
diff ./emeter-4618.ewd ../../emeter-ng/emeter-4618.ewd
183c183
<           <state>1</state>
---
>           <state>0</state>
Only in ../../emeter-ng: emeter-4619.h
Only in ../../emeter-ng: emeter-E425.aql
Only in ../../emeter-ng: emeter-background-mux.c.save
diff ./emeter-background.c ../../emeter-ng/emeter-background.c
61c61
< //  $Id: emeter-background.c,v 1.32 2007/11/26 07:06:27 a0754793 Exp $
---
> //  $Id: emeter-background.c,v 1.29 2007/08/07 05:55:38 a0754793 Exp $
549a550,551
> uint8_t extra;
> 
775a778,788
> #if 0
> if (j == 0)
> {
>     TXBUF0 = 0x80 | (V_sample >> 6);
>     extra = V_sample & 0x3F;
> }
> else
> {
>     TXBUF0 = extra;
> }
> #endif
865a879,881
>             //accum48(phase->current.P_accum[use_stage], imul16(I_live_sample, I_live_sample));
>             //accum48(phase->current.P_accum[0], imul16(corrected, corrected));
>             //accum48(phase->current.P_accum[0], imul16(V_sample, V_sample));
Only in ../../emeter-ng: emeter-background.c.save
Only in ../../emeter-ng: emeter-background.o
diff ./emeter-basic-display.c ../../emeter-ng/emeter-basic-display.c
61c61
< //  $Id: emeter-basic-display.c,v 1.19 2007/11/26 05:04:49 a0754793 Exp $
---
> //  $Id: emeter-basic-display.c,v 1.17 2007/08/07 05:55:38 a0754793 Exp $
1346a1347,1349
> 
> //LCDdecu16(chan[0].current.P_accum_logged[0][1], 1, 6, 1);
> LCDdecu16(chan[0].current.sample_count_logged, 1, 6, 1);
Only in ../../emeter-ng: emeter-basic-display.o
Only in ../../emeter-ng: emeter-bits.h
diff ./emeter-communication.c ../../emeter-ng/emeter-communication.c
61c61
< //  $Id: emeter-communication.c,v 1.10 2007/11/26 07:57:58 a0754793 Exp $
---
> //  $Id: emeter-communication.c,v 1.8 2007/08/07 05:55:38 a0754793 Exp $
600,601c600,601
<         tx_msg.uint16[IEC1107_MSG_TX_START_BODY_W + 13] = phase->current.I_dc_estimate[0];
<         tx_msg.uint16[IEC1107_MSG_TX_START_BODY_W + 14] = phase->current.I_dc_estimate[0] >> 16;
---
>         tx_msg.uint16[IEC1107_MSG_TX_START_BODY_W + 13] = phase->current.P_accum_logged[0][0]; //phase->current.I_dc_estimate[0];
>         tx_msg.uint16[IEC1107_MSG_TX_START_BODY_W + 14] = phase->current.P_accum_logged[0][1]; //phase->current.I_dc_estimate[0] >> 16;
Only in ../../emeter-ng: emeter-communication.o
Only in ../../emeter-ng: emeter-fir-table.o
Only in ../../emeter-ng: emeter-foreground.c.save
Only in ../../emeter-ng: emeter-foreground.o
Only in ../../emeter-ng: emeter-harmonics.c.save
Only in ../../emeter-ng: emeter-host-environment.o
Only in ../../emeter-ng: emeter-host.h
Only in ../../emeter-ng: emeter-iiceeprom.o
Only in ../../emeter-ng: emeter-india-FG4619.h
Only in ../../emeter-ng: emeter-msp430x437.x
Only in ../../emeter-ng: emeter-msp430xE425.x
Only in ../../emeter-ng: emeter-multirate.o
Only in ../../emeter-ng: emeter-phase-corrections.o
diff ./emeter-setup.c ../../emeter-ng/emeter-setup.c
61c61
< //  $Id: emeter-setup.c,v 1.25 2007/11/26 04:26:02 a0754793 Exp $
---
> //  $Id: emeter-setup.c,v 1.24 2007/08/07 05:55:41 a0754793 Exp $
574a575
> #if 0
579a581,587
> #else
>     /* 460800 Rx doesn't work very well from 32768Hz. Use the fast clock. */
>     UTCTL0 = SSEL1;                     /* UCLK = SMCLK */
>     UBR00 = 18;
>     UBR10 = 0;
>     UMCTL0 = 0x11;
> #endif
Only in ../../emeter-ng: emeter-setup.o
Only in ../../emeter-ng: emeter-star3ph.h
Only in ../../emeter-ng: emeter.dep
diff ./emeter.eww ../../emeter-ng/emeter.eww
24a25,42
>   <project>
>     <path>C:\emeters\power exerciser\exerciser.ewp</path>
>   </project>
>   <project>
>     <path>$WS_DIR$\hpltest.ewp</path>
>   </project>
>   <project>
>     <path>C:\emeters\power exerciser\hpltest2.ewp</path>
>   </project>
>   <project>
>     <path>$WS_DIR$\mytest.ewp</path>
>   </project>
>   <project>
>     <path>C:\emeters\sha2\sha1\set.ewp</path>
>   </project>
>   <project>
>     <path>C:\emeters\sha2\sha1\sha1.ewp</path>
>   </project>
diff ./emeter.h ../../emeter-ng/emeter.h
62c62
< //  $Id: emeter.h,v 1.30 2007/11/26 05:04:49 a0754793 Exp $
---
> //  $Id: emeter.h,v 1.28 2007/08/15 07:49:43 a0754793 Exp $
102c102
< #define TOTAL_ENERGY_PULSES_PER_KW_HOUR             1600
---
> #define TOTAL_ENERGY_PULSES_PER_KW_HOUR             700
107c107
< #define PHASE_ENERGY_PULSES_PER_KW_HOUR             1600
---
> #define PHASE_ENERGY_PULSES_PER_KW_HOUR             700
193c193
< #define set_total_energy_pulse_indicator()          (P3OUT &= ~BIT6)
---
> #define set_total_energy_pulse_indicator()          (P3OUT &= ~BIT7)
196c196
< #define clr_total_energy_pulse_indicator()          (P3OUT |= BIT6)
---
> #define clr_total_energy_pulse_indicator()          (P3OUT |= BIT7)
199c199
< #define set_total_reactive_energy_pulse_indicator() (P3OUT &= ~BIT7)
---
> #define set_total_reactive_energy_pulse_indicator() (P3OUT &= ~BIT6)
202c202
< #define clr_total_reactive_energy_pulse_indicator() (P3OUT |= BIT7)
---
> #define clr_total_reactive_energy_pulse_indicator() (P3OUT |= BIT6)
586a587
> #if 1
590c591
< #define LIVE_HIGH_CURRENT_INPUT_1                   INCH_0
---
> #define LIVE_HIGH_CURRENT_INPUT_1                   INCH_2
592c593
< #define LIVE_HIGH_CURRENT_INPUT_3                   INCH_2
---
> #define LIVE_HIGH_CURRENT_INPUT_3                   INCH_0
597a599,611
> #else
> #define VOLTAGE_INPUT_1                             INCH_3
> #define VOLTAGE_INPUT_2                             INCH_4
> #define VOLTAGE_INPUT_3                             INCH_5
> #define LIVE_HIGH_CURRENT_INPUT_1                   INCH_3
> #define LIVE_HIGH_CURRENT_INPUT_2                   INCH_4
> #define LIVE_HIGH_CURRENT_INPUT_3                   INCH_5
> #define LIVE_LOW_CURRENT_INPUT_1                    INCH_3
> #define LIVE_LOW_CURRENT_INPUT_2                    INCH_4
> #define LIVE_LOW_CURRENT_INPUT_3                    INCH_5
> #define NEUTRAL_CURRENT_INPUT                       INCH_7
> #define AGND_INPUT                                  INCH_7
> #endif
615,618c629,632
< #define DEFAULT_P_SCALE_FACTOR_B_LOW                1075
< #define DEFAULT_P_SCALE_FACTOR_B_HIGH               16074
< #define DEFAULT_P_SCALE_FACTOR_C_LOW                1083
< #define DEFAULT_P_SCALE_FACTOR_C_HIGH               16271
---
> #define DEFAULT_P_SCALE_FACTOR_B_LOW                1039
> #define DEFAULT_P_SCALE_FACTOR_B_HIGH               15663
> #define DEFAULT_P_SCALE_FACTOR_C_LOW                1039
> #define DEFAULT_P_SCALE_FACTOR_C_HIGH               15663
664c678,679
< #include "lierda_lcd.h"
---
> //#include "lierda_lcd.h"
> #include "star_lcd.h"
666a682
> #if 0
733a750,817
> #else
> #define TWO_LINE_LCD
> 
> #define LCD_CELLS                                   5
> #define LCD_POS_BASE                                6
> #define LCD_POS_STEP                                1
> //typedef uint8_t lcd_cell_t;
> 
> #define ICON_PHASE_A                                ((5<<5) | 20)
> #define ICON_PHASE_B                                ((6<<5) | 20)
> #define ICON_PHASE_C                                ((4<<5) | 20)
> 
> #define ICON_A                                      ((7<<5) | 20)
> #define ICON_V                                      ((7<<5) | 20)
> #define ICON_kW                                     ((7<<5) | 20)
> #define ICON_H                                      ((7<<5) | 10)
> 
> #define ICON_DECIMAL_2                              ((7<<5) | 20)
> #define ICON_DECIMAL_4                              ((7<<5) | 20)
> 
> //#define ICON_BATTERY                                ((7<<5) | 20)
> 
> #define ICON_TIME_COLON_1                           ((7<<5) | 20)
> #define ICON_TIME_COLON_2                           ((7<<5) | 20)
> 
> #define ICON_DATE_COLON_1                           ((7<<5) | 20)
> #define ICON_DATE_COLON_2                           ((7<<5) | 20)
> 
> #define FIRST_ROW_START                             9
> #define FIRST_ROW_CHARS                             6
> #define SECOND_ROW_START                            15
> #define SECOND_ROW_CHARS                            6
> 
> #define FIRST_POSITION                              1
> #define YEAR_POSITION                               1
> #define MONTH_POSITION                              3
> #define DAY_POSITION                                5
> #define HOUR_POSITION                               10
> #define MINUTE_POSITION                             12
> #define SECONDS_POSITION                            14
> #define NUMBER_WIDTH                                6
> 
> #define FIRST_ACTIVE_POWER_POSITION                 10
> #define FIRST_VOLTAGE_POSITION                      10
> #define FIRST_POWER_FACTOR_POSITION                 10
> #define FIRST_APPARENT_POWER_POSITION               10
> #define FIRST_TEMPERATURE_POSITION                  10
> 
> #define FIRST_REACTIVE_POWER_POSITION               1
> #define FIRST_CURRENT_POSITION                      1
> #define FIRST_FREQUENCY_POSITION                    1
> #define FIRST_ENERGY_POSITION                       1
> 
> #define DISPLAY_TYPE_POSITION                       10
> 
> #define FREQUENCY_RESOLUTION                        2
> #define ICON_DECIMAL_FREQUENCY                      ICON_DECIMAL_2
> #define VOLTAGE_RESOLUTION                          2
> #define ICON_DECIMAL_VOLTAGE                        ICON_DECIMAL_2
> #define CURRENT_DISPLAY_DIVISOR                     10
> #define CURRENT_RESOLUTION                          2
> #define ICON_DECIMAL_CURRENT                        ICON_DECIMAL_2
> #define POWER_RESOLUTION                            2
> #define ICON_DECIMAL_POWER                          ICON_DECIMAL_2
> #define ENERGY_RESOLUTION                           2
> #define ICON_DECIMAL_ENERGY                         ICON_DECIMAL_2
> #endif
> 
Only in ../../emeter-ng: emeter.hex
Only in ../../emeter-ng: emeter.map
Only in ../../emeter-ng: emeter.qin
Only in ../../emeter-ng: emeter.qtx
Only in ../../emeter-ng: emeter.rxc
Only in ../../emeter-ng: emeter.save.h
Only in ../../emeter-ng: emeter.trc
Only in ../../emeter-ng: gdb.ini
Only in ../../emeter-ng: gen_harmonic_parameters.c
Only in ../../emeter-ng: go
Only in ../../emeter-ng: hpltest.dep
Only in ../../emeter-ng: hpltest.ewd
Only in ../../emeter-ng: hpltest.ewp
Only in ../../emeter-ng: iiceeprom.c
Only in ../../emeter-ng: main.c
Only in ../../emeter-ng: multirate-tests.c
Only in ../../emeter-ng: mytest.dep
Only in ../../emeter-ng: mytest.ewp
Only in ../../emeter-ng: noise_search.c
Only in ../../emeter-ng: orig
Only in ../../emeter-ng: peel.c
Only in ../../emeter-ng: peel.exe
Only in ../../emeter-ng: peel2.c
Only in ../../emeter-ng: rcxlink.rcx
Only in ../../emeter-ng: settings
Only in ../../emeter-ng: soft_uart.c
Only in ../../emeter-ng: star_lcd.h
Only in ../../emeter-ng: udaipur-notes.txt
Only in .: xyzzy