XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Norway AS 	X
X   Company: Texas Instruments Norway AS                                        	X
X   Address: Gaustadall?en 21    0349 OSLO                                      	X
X                                 					              X
X                                                                               			X
X                                                                               			X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX 

PROJECT : 03223
PCB NAME : CC85XX_headset_1_3
REVISION: 1.3
DATE: 2010-11-30
MANUFACTURER : 
QUANTITY:   See order (in panel)
Board Material : FR-4
FILE:  PACKED WITH WinZIP 

PCB DESCRIPTION:4 LAYER PCB 1.6 MM
      Copper        1   35 um
      Dielectric  1-2   0.25 mm  
      Copper        2   18 um
      Dielectric  2-3   0.96 mm 
      Copper        3   18 um
      Dielectric  3-4   0.25 mm 
      Copper        4   35 um
  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mm
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  0.1 MM TRACE WIDTH AND 0.1 MM MIN ISOLATION.


                 
FILE NAME            							DESCRIPTION                               		FILE TYPE
-----------------------------------------------------------------------------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
l1.SPL                 							LAYER 1 COMPONENT SIDE/POSITIV              	EXT. GERBER
l2.SPL                  							LAYER 2 Inner layer/POSITIV                 	EXT. GERBER
l3.SPL                  							LAYER 3 Inner layer/POSITIV                	EXT. GERBER
l4.SPL                  							LAYER 4 SOLDER SIDE/POSITIV                 	EXT. GERBER

STOPCOMP.SPL            						SOLDER MASK COMPONENT SIDE/NEGATIVE      EXT. GERBER
STOPSOLD.SPL            						SOLDER MASK SOLDER SIDE/NEGATIVE            	EXT. GERBER

SILKCOMP.SPL            						SILKSCREEN COMPONENT SIDE/POSITIVE          EXT. GERBER
SILKSOLD.SPL            						SILKSCREEN SOLDER SIDE/POSITIVE             	EXT. GERBER

PASTCOMP.SPL            						SOLDER PAST COMPONENT SIDE/POSITIVE       EXT. GERBER

ASSYCOMP.SPL            						ASSEMBLY DRAWING COMPONENT SIDE	EXT. GERBER
ASSYSOLD.SPL            						ASSEMBLY DRAWING SOLDER SIDE		EXT. GERBER

NCDRILL.SPL             						NC DRILL THROUGH HOLE                       	EXCELLON
DRILL.SPL               						DRILL/MECHANICAL DRAWING                    	EXT. GERBER

GERBER.REP              						DRILL/NC DRILL REPORT                       	ASCII

P_P_COMP.TXT            						PICK AND PLACE FILE COMPONENT SIDE          	ASCII
P_P_SOLD.TXT             						PICK AND PLACE FILE SOLDER SIDE             	ASCII

EXT_GERBER.USR         		 				EXTENDED GERBER APERTURE TABLE              	ASCII
CNC.USR                					 	NC DRILL DEVICE FILE                        		ASCII

CC2505_Headset_1_3_0_PARTLIST.xls					Partlist					Excel

***PDF FILES:
CC85XX headset reference design 1_3_SCHEMATIC.pdf			Circuit Diagram				PDF
CC85XX headset reference design 1_3_LAYOUT.pdf			Layout Diagram				PDF

***CADSTAR FILES:
CC85XX headset reference design 1_3.scm				Cadstar Schematic file			Cadstar Binary
CC85XX headset reference design 1_3.csa				Cadstar Shematic archive			Cadstar Binary
CC85XX headset reference design 1_3.pcb				Cadstar layout file				Cadstar Binary
CC85XX headset reference design 1_3.cpa				Cadstar PCB archive			Cadstar Binary

README.TXT              						THIS FILE                                  		 ASCII


***REVISION HISTORY
Rev 0.1 First 1.2 version
Rev 0.2 1.2.1
Rev 0.3 1.3

END.