************************************************************************
* This is an example discrete parts file used to define discrete parts *
*   for post layout extraction. See SiAuditor documentation for more   *
*   information.                                                       *
************************************************************************

* Syntax:
* discrete <cad_part> <type> <value> <pin mapping>
*
* Where:
*   <cad_part> = CAD tool part number
*   <type> = res, cap, or <spice>.mod
*   <value> = Resistor/Capacitor value, or spice model name
*   <pin mapping> = How the pins are connected

* Example 1: 
* Single resistor example. CAD part number is 357ohm,
*   resistor value is 357 ohms between pins 1 and 2:
* 
* 357ohm res 357 (1,2)


* Example 2: 
* 10k ohm resistor pack with CAD part number 100r537. Resistors
*   are available between pin 1 and 8, between 2 and 7 and so on:
* 
* 100r537 res 10k (1,8) (2,7) (3,6) (4,5)

* Example 3:
* Clamping diode example using an spice subcircuit called hpclamp
*   in file hpclamp.mod (found in spice_models search path from project file).
*   There are a total of four (4) 3-pin clamps in CAD part number SN74S1051. 
*   The first clamp is using pin numbers 2, 1 and 8:
* 
* SN74S1051 hpclamp.mod hpclamp (2,1,8) (3,1,8) (4,1,8) (5,1,8) (6,1,8)

************************************************************************
* This file can also be used to assign ibis models on a part basis for *
*   use with post-layout extraction of unassigned nets.                *
************************************************************************

* Syntax:
* default_tco <min_tco> <max_tco>
* default_tco <min_tco=max_tco>
* default_sethld <setup> <hold>
* default_sethld <setup=hold>
* dynamic_refdes <board> <refdes> <part> <ibis_file> <ibis_model> 
* dynamic_part <board> <cad_part> <part> <ibis_file> <ibis_model>
* dynamic_refdes <board> <refdes> <part> <ibis_file> <ibis_model> <1> <2> <3> <4>
* dynamic_part <board> <cad_part> <part> <ibis_file> <ibis_model> <1> <2> <3> <4>
*
* Where:
* <1> <2> <3> <4> == <min_tco> <max_tco> <setup> <hold>
* <min_tco> = Minimum output time to be applied in timing all transfers
*               involving this model.
* <max_tco> = Maximum output time to be applied in timing all transfers
*               involving this model.
* <setup> = Setup time to be applied in timing all transfers involving this model.
* <hold> = Hold time to be applied in timing all transfers involving this model.
* <board> = Board name from the extraction_control file.
* <refdes> = CAD tool reference designator.
* <cad_part> =  CAD tool part number.
* <part> = Dynamic part name.
* <ibis_file> = Filename of ibis file.
* <ibis_model> = Name of ibis model in <ibis_file>

* General Rules:
* <min_tco> <max_tco> <setup> <hold> can be in sec, ns, ps.
*   i.e. 1==1ns==1000ps=1.e-9
*
* If no <min_tco> <max_tco> <setup> <hold> then they default to default_tco
*   and default_sethld. If default_tco and default_sethld are not defined,
*   they default to 0.
*   
* <refdes> can be u17, u*, u<1:10>
* <cad_part> can be 001-123 or 001-<1:500>
*
* <ibis_file> should have a [component] default, and at least one pin (first one 
*   used for package) and <ibis_model> (can have multiple ibis models.)
*
* <part> should be a part name unique to the current SiAuditor project.

* Example 4:
* Every instance of a reference designator on board 'h', that starts with 'U',
*   will use the ibis model 'def_model' found in the ibis file 'default.ibs'
*   This ibis file/model will be assigned to the dynamic part named 'default'. 
*
* dynamic_refdes h U* default default.ibs def_model
* dynamic_refdes h h/U* default default.ibs def_model

* Example 5:
* Every instance of a part number on board 'h', that is in between the numbers
*   001-1 and 001-30 inclusive, will use the ibis model 'def_model' found in
*   the ibis file 'default.ibs' This ibis file/model will be assigned to the
*   dynamic part named 'default'. 
*
* dynamic_part h 001-(1:30) default default.ibs def_model