Version  Date        Changes
-------  ----------  ------------------------------------------------
v4       03/11/2014  1. Added statistical mode to repeater model
                        (LTI_mode=1). Updated Agilent ADS quick start 
                        guide for ADS 2013.06.
v5       04/02/2014  1. Set Use_Init_Output to False, as this has
                        been depricated in IBIS 5.1
                     2. Added s-parameter representation of input
                        and output termination, rather than IBIS
                        file. This is generally more accurate.
v6       09/24/2014  1. Now reflecting model revision number in the
                        [File Rev] field of the .ibs file.
                     2. Removed Use_Init_Output parameter.
                     3. Changed AMI_Version in .ami file to 6.0.
v7       04/19/2024  1. Updated documentation for public release.