All s-parameters are de-embedded at Device pin reference plane.

RX_FILT and LNA_IN are connected as a loop trace in the TRF2001EVM while doing the below set of measurements

Port1_ANT_Port2_TR_VOLT_3p1V.s2p
Port1_ANT_Port2_TR_VOLT_3p3V.s2p
Port1_ANT_Port2_TR_VOLT_3p6V.s2p
Port1_ANT_Port2_TR_VOLT_4p5V.s2p

TX_FILT and PA_IN are connected as a loop trace in the TRF2001EVM while doing the below set of measurements

Port1_TR_Port2_ANT_VOLT_3p1V.s2p
Port1_TR_Port2_ANT_VOLT_3p3V.s2p
Port1_TR_Port2_ANT_VOLT_3p6V.s2p
Port1_TR_Port2_ANT_VOLT_4p5V.s2p


Below set of measurements are done in a separate evaluation board to measure the S-parameters from ANT to Rx_FILT and LNA_IN to TR.

Port1_ANT_Port2_RX_FILT_VOLT_3p3V.s2p
Port1_LNA_IN_Port2_TR_VOLT_3p3V.s2p