#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 0 1.4533072 0.6048661 0 N R43 CRCW060343K2FKEA ;0=1,1=0.0394
TOP 0 1.4848033 0.6048661 270 N 32 11 R43-1
TOP 1 1.4218112 0.6048661 270 N 2 0 R43-2
#
# CMP 1
CMP 0 1.0526928 0.6976134 0 N R2 CRCW060343K2FKEA ;0=1,1=0.0394
TOP 0 1.0841889 0.6976134 270 N 3 0 R2-1
TOP 1 1.0211968 0.6976134 270 N 32 8 R2-2
#
# CMP 2
CMP 0 1.4533072 0.6720229 0 N C37 CL10B105MO8NNWC ;0=1,1=0.0394
TOP 0 1.4848033 0.6720229 270 N 32 10 C37-1
TOP 1 1.4218112 0.6720229 270 N 5 0 C37-2
#
# CMP 3
CMP 0 1.0526928 0.6304567 0 N C25 CL10B105MO8NNWC ;0=1,1=0.0394
TOP 0 1.0841889 0.6304567 270 N 6 0 C25-1
TOP 1 1.0211968 0.6304567 270 N 32 9 C25-2
#
# CMP 4
CMP 0 0.7648092 0.7607401 270 N R39 CRCW060310K0FKEA ;0=1,1=0.0394
TOP 0 0.7648092 0.729244 0 N 8 0 R39-1
TOP 1 0.7648092 0.7922361 0 N 7 0 R39-2
#
# CMP 5
CMP 0 0.478 0.9398033 90 N C36 C0603C103K4RACTU ;0=1,1=0.0394
TOP 0 0.478 0.9712994 180 N 36 1 C36-1
TOP 1 0.478 0.9083073 180 N 32 2 C36-2
#
# CMP 6
CMP 14 1.64 0.7199518 90 N J1 PBC08DAAN ;0=2,1=0.3300
TOP 0 1.69 1.0699518 90 N 26 15 J1-1
TOP 1 1.59 1.0699518 90 N 28 6 J1-2
TOP 2 1.69 0.9699518 90 N 32 70 J1-3
TOP 3 1.59 0.9699518 90 N 29 10 J1-4
TOP 4 1.69 0.8699518 90 N 39 4 J1-5
TOP 5 1.59 0.8699518 90 N 0 20 J1-6
TOP 6 1.69 0.7699518 90 N 32 69 J1-7
TOP 7 1.59 0.7699518 90 N 32 68 J1-8
TOP 8 1.69 0.6699518 90 N 0 19 J1-9
TOP 9 1.59 0.6699518 90 N 0 18 J1-10
TOP 10 1.69 0.5699518 90 N 0 17 J1-11
TOP 11 1.59 0.5699518 90 N 32 67 J1-12
TOP 12 1.69 0.4699518 90 N 38 3 J1-13
TOP 13 1.59 0.4699518 90 N 32 66 J1-14
TOP 14 1.69 0.3699518 90 N 32 64 J1-15
TOP 15 1.59 0.3699518 90 N 32 65 J1-16
#
# CMP 7
CMP 0 0.5225383 0.3795094 90 N C20 0603ZC100KAT2A ;0=1,1=0.0394
TOP 0 0.5225383 0.4110055 180 N 27 4 C20-1
TOP 1 0.5225383 0.3480134 180 N 33 0 C20-2
#
# CMP 8
CMP 0 0.587391 0.3793044 90 N C29 0603ZC100KAT2A ;0=1,1=0.0394
TOP 0 0.587391 0.4108005 180 N 27 5 C29-1
TOP 1 0.587391 0.3478084 180 N 33 1 C29-2
#
# CMP 9
CMP 20 1.334 0.1771891 90 N D11 MMSZ5227BS-7-F ;0=1,1=0.0453
TOP 0 1.334 0.2204961 270 N 37 0 D11-1
TOP 1 1.334 0.1338819 270 N 32 3 D11-2
#
# CMP 10
CMP 20 0.5363861 0.214958 180 N D9 MMSZ5227BS-7-F ;0=1,1=0.0453
TOP 0 0.4930791 0.214958 180 N 39 1 D9-1
TOP 1 0.5796933 0.214958 180 N 32 4 D9-2
#
# CMP 11
CMP 0 0.4553643 0.3624619 90 N R12 CRCW0603100KFKEA ;0=1,1=0.0394
TOP 0 0.4553643 0.393958 180 N 27 6 R12-1
TOP 1 0.4553643 0.3309659 180 N 39 2 R12-2
#
# CMP 12
CMP 4 0.7111144 1.1895937 270 N C3 C5750X7R2A475K230KA ;0=1,1=0.0984
TOP 0 0.7111145 1.0872315 0 N 29 3 C3-1
TOP 1 0.7111145 1.2919559 0 N 32 5 C3-2
#
# CMP 13
CMP 0 1.595496 0.263 0 N R20 CRCW060310K0FKEA ;0=1,1=0.0394
TOP 0 1.6269921 0.263 270 N 32 6 R20-1
TOP 1 1.564 0.263 270 N 42 0 R20-2
#
# CMP 14
CMP 3 0.9853643 1.1473616 0 N C2 GRM31CR71A226KE15L ;0=1,1=0.0709
TOP 0 1.0522934 1.1473616 270 N 26 5 C2-1
TOP 1 0.9184352 1.1473616 270 N 32 7 C2-2
#