#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 3 2.543 0.3 90 N J4 851-43-010-20-001000 ;0=2,1=0.0870
TOP 0 2.543 0.075 90 N 6 15 J4-1
TOP 1 2.543 0.125 90 N 28 6 J4-2
TOP 2 2.543 0.175 90 N 25 2 J4-3
TOP 3 2.543 0.225 90 N 24 0 J4-4
TOP 4 2.543 0.275 90 N 28 4 J4-5
TOP 5 2.543 0.325 90 N 29 2 J4-6
TOP 6 2.543 0.375 90 N 26 0 J4-7
TOP 7 2.543 0.425 90 N 27 0 J4-8
TOP 8 2.543 0.475 90 N 29 1 J4-9
TOP 9 2.543 0.525 90 N 6 3 J4-10
#
# CMP 1
CMP 10 2.79 0.3 270 N J5 850-80-010-20-001101 ;0=2,1=0.0866
TOP 0 2.79 0.075 270 N 0 54 J5-1
TOP 1 2.79 0.125 270 N 28 3 J5-2
TOP 2 2.79 0.175 270 N 25 1 J5-3
TOP 3 2.79 0.225 270 N 0 53 J5-4
TOP 4 2.79 0.275 270 N 28 2 J5-5
TOP 5 2.79 0.325 270 N 0 52 J5-6
TOP 6 2.79 0.375 270 N 0 51 J5-7
TOP 7 2.79 0.425 270 N 0 50 J5-8
TOP 8 2.79 0.475 270 N 0 49 J5-9
TOP 9 2.79 0.525 270 N 0 48 J5-10
#
# CMP 2
CMP 0 2.469 0.4356221 270 N COFF GRM1535C1H101JDD5D ;0=1,1=0.0236
TOP 0 2.469 0.4120001 0 N 26 1 COFF-1
TOP 1 2.469 0.4592442 0 N 6 4 COFF-2
#