Solid-state relays

Eliminate moving parts with isolation to achieve higher system reliability with integrated power and signal isolation
View all products

Browse by category

Simplify your design process with our integrated solid-state relay (SSR) portfolio. Featuring both basic and reinforced isolated switches and drivers, TI's SSRs offer a total solution alternative to electro-mechanical and optical relays via industry-leading capacitive and magnetic isolation technology. TI's best-in-class SSRs convert low-power inputs into high-current gate drives for internal or external power switches (MOSFET, SiC, or IGBT). With integrated features like avalanche current protection, dual isolated comparators, and self-generated secondary bias supply, TI's SSRs achieve higher system reliability without the need for an external isolated power supply. These devices reduce both system size and cost while meeting creepage and clearance requirements.

Select by type


Isolated switch driver (external FET)

Control external power switches (MOSFET, IGBT, SiC and SCR) through an isolation barrier with up to 5k VRMS of reinforced isolation, multiple gate drive voltages, and fault diagnostic options.

Isolated switch (internal FET)

Control integrated high-voltage MOSFETS (up to 1.2 kV, 50 mA) through an isolation barrier with up to 3.75k VRMS of basic isolation, multiple channel options, and 2 mA of avalanche current protection.

High-voltage switch with resistor divider

Simplify high-voltage measurements with 1,200V switches that integrate a high-precision resistor divider configurable for 400V and 800V battery management systems.

Related categories


Isolation

Learn more about our complete portfolio of isolation devices that combine highest working-voltage and highest reliability within integrated products.

Opto-emulators

Learn more about our isolated switch, transistor output and highspeed opto-emulators.

Find your solid-state relay

Benefits of our solid-state relays

Higher system reliability & best-in-class isolation
Integrated power & signal isolation
High accuracy for improved system safety

Technical resources

Technical article

How to achieve higher-reliability isolation and a smaller solution size with solid

Learn about the drawbacks of mechanical- and optical-based isolation, and how these can be overcome with isolated switches and drivers to increase reliability while reducing solution size and cost in high-voltage systems.
Application brief

Why Pre-Charge Circuits Are Necessary in High Voltage Systems

Learn how the TPSI3050-Q1 isolated switch driver combined with external FETs creates a solid-state relay (SSR) solution that can replace the mechanical precharge contactor while improving power density.
Application note

Design Considerations for Large Y-Capacitor Resistive-Bridge DC Insulation Monitoring Device

Learn about the design considerations for a resistive bridge approach that is specifically designed to deal with large Y capacitances by employing a predicative algorithm to shorten measurement time without heavy computation.


Design & development resources

Reference design

Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)

Reference design

Zero-cross switching for solid-state relays reference design

This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. (...)

Reference design

AFE for insulation monitoring in high-voltage EV charging and solar energy reference design

This reference design features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. We present a new generation of isolated amplifiers and switchers (...)