Smart and efficient power conversion for your processor core. Harnessing our expertise and industry leadership in multiphase solutions for CPU cores, we create high-density, energy-efficient core power solutions tailored to needs of AI-driven high computing. Pair our smart monitoring power stages or modules with our super fast transient controllers for a streamlined DC/DC power supply. With our diverse portfolio of power devices and multiphase controllers, we empower power-supply design of your CPUs, GPUs, SoCs, or Custom ASICs and FPGAs for use in enterprise servers, datacenters, networking and communications.

Browse by category


Controllers

Supporting Intel SVID, AMD SVI, AVSBus, and PMBus protocols via an intuitive GUI. Scable, stackable and current sharing for high current capability with fast transient response.

Power stages

Available across many current ranges in lead-free packages for diverse processor needs. Integrated drivers for telemetry, protection features and a trans-inductance voltage regulator reduce BOM costs.

Related resources


Power for embedded systems

TI has power-supply solutions for your systems on a chip (SoCs), processors, microcontrollers, sensors or field-programmable gate arrays (FPGAs).

Why choose our multiphase core power solutions?

High efficiency and power density
Accurate telemetry and advanced features
Flexibility, scalability and a fast transient response
Built for reliability

Engineering high-performance, reliable and efficient multiphase core solutions

Enhanced nonlinear control and flexibility for asymmetrical board designs

Our D-CAP+™ control architecture enables a fast load transient response, increasing efficiency in your power designs.

Benefits:

  • Constant on-time adapts to the input and output voltages. 
  • Fast and accurate response enables dynamic current sharing. 
  • A combination of averaged phase currents and compensation voltage regulates the feedback voltage for the compensation loop.
  • Natural phase interleaving and constant current balancing between phases.
  • True current-mode control as the output inductance does not affect voltage-loop stability.

Reference design

Flexible power reference design for high performance Xilinx and Intel FPGA platforms

This reference design addresses the increase in power requirements per rail for field-programmable gate arrays (FPGAs) with our power management integrated circuits (PMICs) and controller solutions.
Application note

D-CAP+™ Control for Multiphase Step-Down Voltage Regulators for Powering Microp

This application report introduces the basics of three generations of D-CAP+™ multiphase step-down controllers.

TPS53689TACTIVE

Dual-channel, 8-phase step-down digital multiphase D-CAP+™ controller with VR14 SVID and PMBus

TPS53685ACTIVE

Eight-phase digital step-down multiphase controller with SVI3 and PMBus for AMD platform

Package optimization for enhanced electrical and thermal performance

Our smart power stages and power modules in PowerStack™ and HotRod™ packages can replace the traditional bond-wire quad flat no-lead package and stacking using large metal chips.

Benefits:

  • Reduced parasitic loop inductance for faster switching and improved efficiency.
  • Improved thermal performance, especially when using the large die attach pad on center pad.

Package optimization – HotRod™ QFN and enhanced HotRod™ QFN

HotRod, or flip-chip on leadframe QFN packages, eliminate the need for bondwires. See how you can use our HotRod package technology in an appropriate layout to mitigate EMI issues, while reducing your solution size.
Video

PowerStack™ packaging technology overview

A deeper look into the construction of TI’s smart power stages and how packaging can enhance circuit performance.

CSD95410RRBACTIVE

90-A peak continuous synchronous buck NexFET™ smart power stage

CSD95420RCBACTIVE

50-A peak continuous synchronous buck NexFET™ smart power stage

Intelligent drivers for advanced telemetry and protection for a simplified and reliable design

Our NexFET™ technology power stage in our flip-chip HotRod™ package provides optimized efficiency and power density. Our power stages are also integrated with an intelligent driver circuit.

Benefits:

  • Cycle-by-cycle temperature-compensated bidirectional current sensing ensures up to 2.5% accuracy at ambient temperatures and 3% in overtemperature conditions.
  • Temperature monitoring of resolutions ±2°C.
  • Cycle-by-cycle overcurrent limiting, negative overcurrent, high-side short-circuit and overtemperature detection.
  • Enhanced handshake and fault diagnostics when paired with certain TI controllers.

CSD95410RRBACTIVE

90-A peak continuous synchronous buck NexFET™ smart power stage

CSD96415ACTIVE

80-A peak continuous current synchronous buck NexFET™ power stage

Technical resources

An introduction to multiphase buck regulators

In this video we discuss what a multi-phase buck regulator is exactly, what applications they're suited for, and some of the challenges associated with implementing them.
Technical article

An introduction to the D-CAP+™ modulator and its real world performance

An introduction to the D-CAP+™ modulator and its real world performance
Application note

Power loss calculation with CSI consideration for synchronous buck converters (Rev. A)

Power loss calculation with common source inductance consideration for synchronous buck converters

Design & development resources

Evaluation board

Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface

The TPS53681EVM evaluation module allows users to assess the operating characteristics of the TPS53681 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the (...)

Evaluation board

TPSM831D31, 8V to 14V Input, Dual Output, 120A + 40A PMBus Power Module Evaluation Module

The TPSM831D31 evaluation board is configured to evaluate the operation of the TPSM831D31 power module for current up to 120 A for output A and 40 A for output B. The input voltage range is 8 V to 14 V. The output voltage range for both output A and output B is 0.25 V to 1.52 V. The evaluation (...)
Evaluation board

Dual-channel (12+0, 11+1 or 10+2 phases), D-CAP+ step-down, DC-DC analog with PMBus interface EVM

The TPS536C7EVM evaluation module (EVM) allows users to evaluate the TPS536C7 controller.

The controller is dual-channel (12 + 0, 11 + 1 or 10 + 2 phases), D-CAP+™ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The (...)


Read our blog

25 OCT 2022 | COMPANY BLOG

How thermal efficiency is helping data centers run more sustainably

Innovative semiconductor design and packaging technologies are improving efficiencies in data centers as server power demands increase
Read more