Real-time digital power MCUs

Utilize cutting-edge, real-time control from industry pioneers to achieve efficient digital power
View all productsWatch video

Browse by category

Our real-time MCUs deliver ultra-low-latency digital power control for solar and renewable energy systems, electric vehicle charging, data centers, high-voltage direct current converters, solid state transformer systems and more. To maximize power efficiency, our devices leverage precise current and voltage sensing to create fast control-loop responses. Inbuilt safety enablers aid robust functional safety, and embedded AI accelerators ensure added reliability. Supported by our comprehensive software ecosystem, development tools, and production-proven reference designs, this scalable platform reduces time-to-market.

Browse by core


C29 core: high performance with fast control

Next-generation 64-bit real-time core, built bottoms up for demanding control system performance. Includes advanced safety architectures and built-in security enablers.

C28 core: deterministic control

32-bit fixed- or floating-point control core, optimized for fast, predictable real-time performance in digital power control.

Arm® Cortex®-R core: standardized platform

32-bit Arm core bringing an industry standard platform along with real-time control, advanced networking, safety and security to your designs.

Browse by family


F29H85 MCUs: safety, security and control

Integrates three 200MHZ, 64-bit C29 CPU cores with advanced security — including hardware a security module (HSM) — and safety for uninterruptible power supply (UPS) and electric vehicle chargers.

F28E12 MCUs: low cost control

Low-cost C28 core offering real-time control, premium analog with small package options designed for simple digital power topologies for power conversion systems, power optimizers and liquid cooling.

F28P65 MCUs: Control and integration

Features two 200Mhz C28 cores, a coprocessor, latest pulse-width modulation and Ethernet for Control Automation Technology for string inverters, solid state transformers, UPS and battery backup units.

AM263P MCUs: ecosystem, safety and communication

Integrates four 400MHz ARM cores, EtherCAT (Parallel Redundancy Protocol, time-sensitive networking), HSM, a programmable real-time unit and a standard ecosystem for battery management and inverters.

F28P55 MCUs: edge intelligence

Combines TinyEngine™ neural network processing unit (NPU) with a 150Mhz C28 core and math coprocessor, enabling power conversion and system monitoring. Designed for power supplies and microinverters.

Explore our key technologies

Double real-time performance and enhance security support with the C29 MCU core

The C29 MCU includes the next-generation CPU of the C28 core, which has been around for over two decades. It offers a very long instruction word (VLIW) architecture with a fully protected pipeline, along with multiple instruction sizes.

Benefits:

  • Improved instruction parallelism and bus throughput.
  • Highly efficient real-time control with low latency.
  • High-performance general-purpose and digital signal processing (DSP) capabilities.
  • Better code efficiency.
  • Safety Integrity Level (SIL) 3 functional safety capabilities with code isolation in hardware.
  • Enhanced debugging and trace capability.

White paper

The C29 CPU – Unrivaled Real-Time Performance with Optimized Architecture on C2000 MCUs

This white paper introduces the C29 CPU, which delivers faster control and DSP performance versus the C28 core along with hardware safety, software pipelining, and motor and pulse-width modulation (PWM) signal processing.
Application brief

How MCUs Built With Innovative C29 Cores Increase Real-Time Performance in High-Voltage Systems

This application brief shows how MCUs built on our C29 core offer two to five times real-time performance gains over C28 cores in high-voltage systems such as solar inverters and AI Server PSUs.
User guide

Application Software Migration to the C29 CPU User's Guide

This user's guide explains how to migrate from the C28 or control law accelerator to the C29 CPU, detailing use cases, programming model changes, data-type differences, assembly impacts and migration tools.

F29H850TUACTIVE

64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Improve system efficiency and safety with accurate fault detection

Edge artificial intelligence (AI) makes electronics more responsive, efficient and secure. Bringing computational power closer to the data source enables decisions on the device instead of in the cloud. Our microcontroller devices are enabled to support edge AI operations, including our edge AI-accelerated devices with our integrated TinyEngine™ NPU.

Benefits:

  • Up to 99% accuracy in arc fault detection and grid system condition monitoring.
  • Single-chip solution eases design and development.
  • Complete tool chain and ecosystem with documentation to support quicker time to market.
  • The TinyEngine™ NPU enables five to 10 times lower latency.

Technical article

Optimizing system fault detection in real-time control systems with edge AI-enabled MCUs

This technical article explains how integrated TinyEngine™ NPUs run convolutional neural networks to detect solar arc faults locally, boosting reliability and reducing downtime and false alarms.
VIDEO

Edge AI with C2000™ MCUs for more accurate and reliable arc fault detection

This video illustrates how C2000 MCUs can increase the overall safety of solar applications by improving the accuracy of arc fault detection.

TMS320F28P550SJACTIVE

C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

TMS320F28P550SGACTIVE

C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU

F29H850TUACTIVE

64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Advanced digital power conversion

Our scalable, ultra-low-latency, real-time MCUs enhance efficiency in power electronics. Our portfolio has a range of design resources to help you evaluate and develop your application. 

The on-chip programmable real-time unit (PRU) subsystem on some of our devices enable low-latency processing for tasks like comms and data handling. This allows the main processor to focus on general tasks while offloading computationally expensive or time-critical workloads to the PRU. 

Benefits:

  • Highly accurate sensing.
  • Higher performance control.
  • Advanced actuation.
  • Tight peripheral coupling.

Application note

Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A)

This application note describes a real-time benchmark created around a real world control application that highlights the intricacies of real-time control and the need for this more comprehensive benchmarking approach.
Technical article

Optimizing power efficiency and density in power electronics with real-time MCUs

This technical article discusses how to optimize power efficiency and density using real-time C2000 MCUs, highlighting low-latency control in solar inverters, EV chargers and next-generation power supplies to boost performance.
Application note

Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C)

This application note shows how C2000 MCUs with integrated hardware accelerators process communications and signal math four to seven times faster than pure software on C28 cores.

TMS320F28P550SJACTIVE

C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

TMS320F28P650DKACTIVE

C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES

F29H850TUACTIVE

64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Enable run-time functional safety protections

Our MCUs include devices with Technischer Überwachungsverein (TÜV SÜD)-certified functional safety development processes, supporting industrial (up to SIL 3) safety applications. 

Benefits:

  • Safety-focused architecture with built-in diagnostic features.
  • Certified processes to ease system-level safety assessment.
  • Prebuilt software libraries to implement key safety mechanisms.
  • Safety and security unit, lockstep core architecture and dual clock comparator.
  • Software diagnostic library with implementation examples.

Product overview

C2000™ Safety Mechanisms (Rev. B)

This product overview discusses functional safety diagnostic software libraries, compiler qualification kits, third-party operating systems and development tools, and additional functional safety documentation.
Functional safety information

Functional Safety: A tunable FMEDA for C2000™ MCUs

To support functional safety system designers, TI provides a truly customizable solution that gives customers complete control, allowing them to tailor the FMEDA to their own application-specific needs.

TMS320F28P550SJACTIVE

C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

F29H850TUACTIVE

64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

AM2612ACTIVE

500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

Design secure and reliable systems

Consider our MCUs in applications that require strong security functionality. Our scalable devices are compatible with a comprehensive ecosystem of tools, libraries, software examples and documentation.

Key security modules:

  • Hardware security modules
  • Safety and security unit
  • Dual code security module (DCSM)
  • Cryptographic Acceleration
  • Secure Boot, Debug & Key mechanisms
  • Secure Firmware Update

Application brief

Achieving Faster Secure Boot Time on AM26x Devices

As cybersecurity regulations are becoming widely enforced in industrial domains to protect devices from malicious attacks, our AM26 MCUs enable secure boot enhancements maintaining performance benchmarks.
Application note

Implementing Run-Time Safety and Security With the C29x Safety and Security Unit (Rev. A)

Modern industrial products need real-time control, connectivity, and strong cybersecurity. This white paper explores how secure MCU architectures enhance protection without compromising performance.
White paper

Enabling Cybersecurity for High Performance Real-Time Control Systems with C2000™ F29x Microcontrollers

AM26 and F29 MCU families are designed from the ground up to achieve your security goals, while delivering industry-leading performance for real-time applications without compromise.

TMS320F28P550SJACTIVE

C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

F29H850TUACTIVE

64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

AM2612ACTIVE

500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

AM26 MCUs with OptiFlash technology aim to minimize performance gaps compared to MCUs with integrated flash through features like a dedicated external flash controller with flash cache, hardware boot acceleration, inline error coding and encryption. This architecture enables low-latency, secure code execution while offering greater flexibility and scalability.


White paper

Enhancing System Performance Using Optiflash Memory Technology

Learn how AM26 devices with integrated OptiFlash technology solves the limitations faced by traditional high-performance MCUs with external flash, enabling both high performance and lower cost.
Application note

OptiFlash Memory Technology (Rev. A)

Discover how OptiFlash could address external flash challenges through its ecosystem of hardware, drivers and tools aimed to optimize application performance, boot time and lower memory wastage.

AM2612ACTIVE

500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

AM263P2ACTIVE

Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control

AM263P4ACTIVE

Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
F29H850TU

Approx. price (USD)1ku |14.647

F29H850DM

Approx. price (USD)1ku |10.847

AM2611

Approx. price (USD)1ku |10.06