Difference amplifiers

Featuring precision-matched resistor networks for high accuracy and wide input common-mode voltage range
View all products

Browse by category

Our difference amplifiers are optimized for high-input common-mode voltage and common-mode rejection to measure small differential signals. TI's new generation of high-performance difference amplifiers use award-winning processes and precision technologies such as thin-film resistors and propietary e-Trim™ technology to provide exceptional DC performance.

    Select by parametric specification


    High common-mode voltage (≥50 V)

    Maximize input signal range with high common-mode voltage capability.

    High CMRR (≥80 dB)

    Reduce unwanted noise with a high common-mode-rejection ratio.

    Low offset (≤250 µV)

    Improve DC accuracy with low offset and high-precision performance.

    Small packages (≤16 mm2)

    Reduce board size without compromising performance.

    Automotive grade

    Complete your automotive design with AEC-Q100 qualified difference amplifiers.

    Find a difference amplifier that best fits your design needs

    Why choose our difference amplifiers?

    High DC precision
    High common-mode input range
    Low power
    Small packages

    Technical resources

    Analog Design Journal

    Precision signal-conditioning solutions for motor control with position feedback

    This article compares three different precision signal path solutions on a position feedback application. High-performance difference amplifiers are used to achieve lowest output-referred offset and lower cost. 
    Application note

    Analysis of Improved Howland Current Pump Configurations (Rev. A)

    This article analyzes a few Improved Howland current pump configurations using difference amplifiers and provides recommendations on how to enhance their performance.
    Circuit design

    High common-mode differential input voltage to ±10-V ADC input circuit (Rev. A)

    This article discusses advantages and disadvantages of using difference amplifiers to translate a signal with a high common mode voltage (Vcm) to a level that the ADC can accept.

    Design & development resources

    Reference design

    Shunt Based Ground Fault Protection for Inverters Powered from 100/110Vac Supply Reference Design

    This is a reference design for detecting ground fault in inverter-based drives. Inverter current is measured on both DC-positive and DC-negative bus using shunt resistors. INA149 current sense amplifier having a common-mode voltage range of +275 V is used to measure current on DC-positive bus. (...)

    Reference design

    PM2.5 and PM10 Particle Sensor Analog Front-End for Air Quality Monitoring Reference Design

    TIDA-00378 provides an analog front-end for measuring PM2.5 and PM10 particle matter. The reference design detects light scattered by particles suspended in air. A sample software algorithm is provided to convert the analog output of the design into a particle size and concentration measurement. (...)

    Reference design

    Analog Input Module for Industrial Outputs and Temperature Sensors Reference Design

    This reference design that is precision verified implements an analog input module for industrial voltages, currents and temperature sensors.  For industrial outputs, the possible input ranges include: 4 to 20 mA, 0 to 20 mA, +/-25 mA, 0 to 5 V, 0 to 10 V, +/-5 V and +/-10 V. The design (...)

    INA510-Q1

    Approx. price (USD)1ku |0.242

    INA151

    Approx. price (USD)1ku |0.75

    INA1H94-SEP