Analog current-sense amplifiers

Enable improved system accuracy, feedback control and protection
View all products

Browse by category

Current sense amplifiers have unique front-end architectures that allow their inputs to see voltages that exceed supply. In addition, highly-matched, integrated resistors increase accuracy and stability over temperature while shrinking overall system size. Additionally, this accuracy allows for lower ohmic shunts and power dissipation. With our diverse portfolio of analog-output current sense amplifiers, you can meet your system's precision, drift, and voltage requirements.


Accuracy

Find devices with greater precision to minimize current measurement error


Common-mode voltage

Select the common-mode voltage requirement for your current sensing application.


Device features

Monitor and protect your current sensing application with additional features


Device packaging

Reduce your board space with a variety of current sense amplifier package options.

Technical resources

Video series

TI Precision Labs - Current sense amplifiers

Check out this comprehensive curriculum for current sense amplifiers. The series is comprised of short training videos that cover the basics of current sense amplifiers, tips for applications, debugging, key specs and more.
E-book

An Engineer's Guide to Current Sensing (Rev. B)

Explore a comprehensive library of application-specific current sensing design challenges and how to solve them.
Selection guide

Current Sense Amplifiers (Rev. E)

Find featured reference designs and current sense amplifier products.

Design & development resources

Calculation tool

Current sense amplifier comparison and error tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Simulation tool

PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Evaluation board

INA296x evaluation module for -5-V to 110-V 1.1-MHz current sense amplifier with 5-V/µs slew rate

INA296AEVM is a small module with five completely independent boards that can be broken off by the designer. Five schematically identical boards are available for each of the five gain variations of the INA296x with inputs up to 110-V common-mode and 10-A (onboard shunt) input capability.

Each board (...)