Isolated amplifiers

High-performance isolated amplifiers for high-voltage systems

View all products

Isolated amplifiers are analog output ICs that are capable of withstanding high common-mode voltages. Our portfolio of isolated amplifiers consists of basic and reinforced isolated high-performance amplifiers for current and voltage sensing in high-voltage systems.

    Featured isolated amplifiers


    Isolated current and voltage sensing amplifiers

    Increase system accuracy and reduce board space with our integrated high-voltage resistors

    Our isolated integrated high-voltage resistors integrate the high-voltage resistor ladder and isolated amp into one package.

    Benefits:

    • Low temperature and lifetime drift compared to discrete resistors, enabling voltage measurements with accuracy errors <1% without the calibration external resistors require.

    • Removing need for up to 15 external high-voltage resistors lowers system-level costs and reduces solution size by up to 50%.

    • High-voltage resistor ratios for industry standard voltage levels such as ±400VAC and 600V/1000VDC.

    • Single-ended ratiometric output for reducing BOM and solution cost and differential output for greater noise immunity.

    • Lower manufacturing time and costs by eliminating the need for system-level calibration.


    Application note

    Increased Accuracy and Performance with Integrated High Voltage Resistor Isolated Amplifiers and Modulators (Rev. A)

    Learn about integrated high-voltage resistor amplifiers and modulators for hybrid electric vehicle, energy infrastructure and motor-drive applications.
    White paper

    Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)

    Learn how to maximize high-voltage power conversion and motor-control efficiency with integrated isolated voltage sensing.

    Featured products for high-voltage resistors

    AMC0381D-Q1ACTIVE

    Automotive DC-input isolated amplifier with integrated resistive divider and differential output

    AMC0380D-Q1ACTIVE

    Automotive AC-input isolated amplifier with integrated resistive divider and differential output

    Eliminate the need for an external high-side supply with our single-supply isolated converters

    Our isolated single-supply devices integrate an DC/DC converter that enables single-supply operation from the low side of the device.

    Benefits:

    • Measuring non-ground-referenced signals such as phase-to-phase measurements creates a novel solution for noisy, space-constrained applications.

    • Removing the external high-side supply helps simplify designs and reduce board space and cost.

    Solutions for both isolated voltage sensing and isolated shunt-based current sensing.


    REFERENCE DESIGN

    AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design

    View this EV charging and solar energy reference design's block diagram, schematic, bill of materials, description, features and design files, and start designing.
    Application brief

    Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection

    Using the AMC3311 and AMC23C11 together can be a useful option for voltage- and current-sensing applications.
    REFERENCE DESIGN

    Evaluation module for ±50A AMCxx amplifier

    Start development of your shunt-based current sensing applications with the TI AMC-AMP-50A-EVM evaluation module.

    Featured products for integrated power

    AMC3330-Q1ACTIVE

    Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC

    AMC3302-Q1ACTIVE

    Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC

    AMC3311-Q1ACTIVE

    Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter

    Remove the need for external components by directly interfacing with your MCU

    Our isolated voltage-sensing devices have two single-ended output options: fixed gain and ratiometric (variable) gain.

    Benefits:

    • Fixed-gain and ratiometric single-ended output devices integrate the differential to single-ended operational amplifier, reducing solution size and system costs and enabling direct interfacing with the microcontroller (MCU).

    • Ratiometric single-ended output devices can vary the output swing of the isolated voltage-sensing amplifier to match the full scale range of the analog-to-digital converter (ADC) inside the MCU, increasing measurement resolution and allowing for the full use of the ADC's dynamic range.

    Solutions for both isolated voltage sensing and isolated shunt-based current sensing.


    Application note

    Isolated Amplifiers With Differential, Single-Ended Fixed Gain and Ratiometric Outputs for Voltage Sensing App

    Learn about our single-ended and ratiometric single-ended output voltage-sensing devices.
    White paper

    Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)

    Learn about maximizing high-voltage power conversion and motor-control efficiency with integrated isolated voltage sensing.

    Featured products for single-ended output

    AMC0311R-Q1ACTIVE

    Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing

    AMC0311S-Q1ACTIVE

    Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing

    AMC0330R-Q1ACTIVE

    Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing

    Explore our extensive isolated amplifier portfolio

    Our isolated sensing amplifiers have differential output option.

    Benefits:

    • High signal integrity in noisy environments and long trace lengths.

    • High common-mode transient immunity for reliable operation.

    • Multisource solutions.

    Solutions for both isolated voltage sensing and isolated shunt-based current sensing.


    Circuit design

    Isolated Current-Sensing Circuit W/ ±250-mV Input Range & Single-Ended Output

    Learn about isolated shunt current sensing with the AMC3301 and 25mΩ shunt resistor.
    E-book

    An Engineer's Guide to Isolated Signal Chain Solutions

    An all-inclusive guide to isolated current and voltage measurements.
    White paper

    Comparing Isolated Amplifiers and Isolated Modulators (Rev. B)

    This document compares isolated amplifiers and isolated modulator-based solutions, and explains some of the advantages of the latter.

    Featured products for differential output

    AMC0311D-Q1ACTIVE

    Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing

    AMC1300B-Q1ACTIVE

    Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier

    AMC0330D-Q1ACTIVE

    Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing

    Choose between amplifiers and modulators with functional, basic and reinforced isolation

    Our isolated amplifier devices are available in three isolation ratings: functional, basic and reinforced.

    Benefits:

    • Functional isolation devices support 1mm of creepage and clearance and a 200VRMS working voltage.

    • Basic isolation devices support 4mm creepage and clearance and a 800VRMS working voltage.

    • Reinforced isolation devices support 8.5mm creepage and clearance and 1,500VRMS working voltage.

    • Wide-body package-reinforced isolation devices support 15.7mm creepage and 14.7mm clearance with a 2,000VRMS working voltage.

    Solutions for both isolated voltage sensing and isolated shunt-based current sensing.


    Application brief

    TI's First Isolated Amplifiers With Ultra-Wide Creepage and Clearance

    Learn about increasing creepage and clearance with our isolated amplifiers. Improved, wider packages prevent degradation along the package surface and arcing through the air between pins, which helps ensures isolation quality.
    Selection guide

    Understanding isolation terminology and relevance

    The two-page selection guide can serve as a reference for experienced designers or a starting point for engineers new to isolation technologies.

    Featured products for multiple isolation ratings

    AMC1411-Q1ACTIVE

    Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI

    AMC0311D-Q1ACTIVE

    Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing

    AMC1200-Q1ACTIVE

    Automotive, &plusmn;250-mV input, precision current sensing basic isolated amplifier

    Technical resources

    E-book

    An Engineer's Guide to Isolated Signal Chain Solutions

    This e-book is created to further simplify the current and voltage sensing design process, helping you quickly and efficiently narrow down the list of potential devices that align best with your particular system’s requirements.
    White paper

    Comparing Isolated Amplifiers and Isolated Modulators (Rev. B)

    This document compares isolated amplifiers and isolated-modulator-based solutions, and explains some unique advantages of isolated-modulator-based solutions.
    Application brief

    Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B)

    This document describes interfacing a differential-output (isolated) amp to a single-ended input ADC.

    AMC4311D

    Approx. price (USD)1ku |2

    AMC4330R

    Approx. price (USD)1ku |2

    AMC4330D

    Approx. price (USD)1ku |2

    AMC4311R

    Approx. price (USD)1ku |2

    AMC0200D

    Approx. price (USD)1ku |1.208

    AMC0200R

    Approx. price (USD)1ku |1.208